1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ISO Trapezoid 30° Thread Crest, With Chamfering Blade

ISO Trapezoid 30° Thread Crest, With Chamfering Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,481.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroThread 266, insert for threading
Solid carbide-coated insert
Newly designed inserts with improved ease of mounting and a guide rail with high clamp rigidity
For outer-diameter threading
For trapezoidal 30° threads
Machining pitch: for 8 mm

Part Number
266LG-16TR01F150E-1135
266LG-16TR01F200E-1135
266LG-16TR01F300E-1135
266LL-16TR01F200E-1135
266LL-16TR01F300E-1135
266RG-16TR01F150E-1135
266RG-16TR01F200E-1135
266RG-16TR01F300E-1135
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly O.D./ I.D. (For Threading) Pitch (for Threading) Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Trusco Code Dimensions WT

฿ 1,481.00

MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter1.50 mm1.850.88-0.47

฿ 1,542.98

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter2.00 mm2.441.13-0.61

฿ 1,542.98

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter3.00 mm3.631.82608-69420.98

฿ 1,542.98

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-handInternal Diameter2.00 mm2.411.08-0.58

฿ 1,542.98

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-handInternal Diameter3.00 mm3.591.76610-91360.94

฿ 1,542.98

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter1.50 mm1.850.88-0.47

฿ 1,542.98

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter2.00 mm2.441.13560-02010.61

฿ 1,542.98

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter3.00 mm3.631.82608-70510.98

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Threading Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Screw Types (for threading) Trapezoid 30° s (Chip Thickness)(mm) 3.97
Tip Size 16 Diameter of Inscribed Circle iC 0.375 Material type GC1135
Specifications With chamfering blade, for machine operation Fixing hole diameter d1(mm) 4.4