1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UNJ 60° With Finishing Blade

UNJ 60° With Finishing Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,188.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroThread 266, insert for threading
Solid carbide-coated insert
Newly designed inserts with improved ease of mounting and a guide rail with high clamp rigidity
For outer-diameter threading
For UNJ 60° threads
Machining pitch: for 24 threads

Part Number
266RG-16NJ01A080E-1125
266RG-16NJ01A100E-1125
266RG-16NJ01A120E-1125
266RG-16NJ01A140E-1125
266RG-16NJ01A160E-1125
266RG-16NJ01A180E-1125
266RG-16NJ01A200E-1125
266RG-16NJ01A240E-1125
266RG-16NJ01A280E-1125
266RG-16NJ01A320E-1125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of threads (for threading) Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Trusco Code

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 8TPI2.380.53-

฿ 1,188.00

MILLING CHIP 10 Piece(s) 6 Day(s) 10TPI1.890.42-

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 12TPI1.580.36559-9806

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 4TPI1.350.30-

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 16TPI1.180.26559-9822

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 18TPI1.050.23-

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 20TPI0.940.21-

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 24TPI0.790.18608-6985

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 28TPI0.670.15-

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 32TPI0.590.13-

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Threading Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Breaker Use Finish Selfishly Right-hand
O.D./ I.D. (For Threading) Outer Diameter s (Chip Thickness)(mm) 3.97 Tip Size 16
Diameter of Inscribed Circle iC 0.375 Material type GC1125 Fixing hole diameter d1(mm) 4.4