1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MJ 60° With Finishing Blade

MJ 60° With Finishing Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,188.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
266LG-16MJ01A150E-1125
266LG-16MJ01A200E-1125
266RG-16MJ01A150E-1125
266RG-16MJ01A200E-1125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Pitch (for Threading) Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-hand1.50 mm1.120.25

฿ 1,188.00

MILLING CHIP 10 Piece(s) 6 Day(s) Left-hand2.00 mm1.50.34

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-hand1.50 mm1.120.25

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-hand2.00 mm1.50.34

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Threading Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Breaker Use Finish O.D./ I.D. (For Threading) Outer Diameter
s (Chip Thickness)(mm) 3.97 Tip Size 16 Diameter of Inscribed Circle iC 0.375
Material type GC1125 Fixing hole diameter d1(mm) 4.4