(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | O.D./ I.D. (For Threading) | Number of threads (for threading) | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Fixing hole diameter d1 (mm) | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,188.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 10-8TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 4.98 | 2.86 | ||
฿ 1,188.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 10-8TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 3.72 | 2.14 | ||
฿ 1,188.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 10-8TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 2.97 | 1.72 | ||
฿ 1,795.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 4TPI | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 7.45 | 4.30 | ||
฿ 1,188.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | Internal Diameter | 6TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 4.79 | 2.66 | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | Internal Diameter | 8TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 3.59 | 2.00 | ||
฿ 1,188.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | Internal Diameter | 10TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 2.87 | 1.58 | ||
฿ 1,864.69 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | Internal Diameter | 4TPI | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 7.17 | 3.98 | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 6TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 4.98 | 2.86 | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 8TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 3.72 | 2.14 | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 10TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 2.97 | 1.72 | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 6TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 4.98 | 2.86 | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 8TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 3.72 | 2.14 | ||
฿ 1,864.69 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 4TPI | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 7.45 | 4.30 | ||
฿ 1,953.58 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 4TPI | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 7.45 | 4.30 | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Internal Diameter | 6TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 4.79 | 2.66 | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Internal Diameter | 8TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 3.59 | 2.00 | ||
฿ 1,188.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Internal Diameter | 10TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 2.87 | 1.58 | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Internal Diameter | 6TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 4.79 | 2.66 | ||
฿ 1,864.69 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Internal Diameter | 4TPI | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 7.17 | 3.98 | ||
฿ 1,953.58 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Internal Diameter | 4TPI | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 7.17 | 3.98 |
Loading...
Shape | T (Triangle) | Application | Threading | Available corners | 3 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Breaker Use | Finish |
How can we improve?
How can we improve?