(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
266RG-16NF01A080E-1125 |
266RG-16NF01A115E-1125 |
266RG-16NF01A140E-1125 |
266RG-16NF01A180E-1125 |
266RG-16NF01A270E-1125 |
266RL-16NF01A080E-1125 |
266RL-16NF01A115E-1125 |
266RL-16NF01A140E-1125 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | O.D./ I.D. (For Threading) | Number of threads (for threading) | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,369.43 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Outer Diameter | 8TPI | 2.60 | 0.21 | ||
฿ 1,369.43 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Outer Diameter | 11.5TPI | 1.81 | 0.17 | ||
฿ 1,369.43 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Outer Diameter | 14TPI | 1.49 | 0.13 | ||
฿ 1,369.43 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Outer Diameter | 18TPI | 1.14 | 0.13 | ||
฿ 1,369.43 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Outer Diameter | 27TPI | 0.75 | 0.11 | ||
฿ 1,369.43 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Internal Diameter | 8TPI | 2.60 | 0.21 | ||
฿ 1,369.43 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Internal Diameter | 11.5TPI | 1.81 | 0.17 | ||
฿ 1,369.43 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Internal Diameter | 14TPI | 1.49 | 0.13 |
Loading...
Shape | T (Triangle) | Application | Threading | Available corners | 3 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Breaker Use | Finish | Selfishly | Right-hand |
s (Chip Thickness)(mm) | 3.97 | Tip Size | 16 | Diameter of Inscribed Circle iC | 0.375 |
Material type | GC1125 | Fixing hole diameter d1(mm) | 4.4 |
How can we improve?
How can we improve?