1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BSPT 55° With Finishing Blade

BSPT 55° With Finishing Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,311.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroThread 266, insert for threading
Solid carbide-coated insert
Newly designed inserts with improved ease of mounting and a guide rail with high clamp rigidity
For outer-diameter threading
For BSPT 55° threads
Machining pitch: for 11 threads

Part Number
266LL-16PT01A190E-1125
266RG-16PT01A080E-1125
266RG-16PT01A110E-1125
266RG-16PT01A110E-1135
266RG-16PT01A140E-1125
266RG-16PT01A140E-1135
266RG-16PT01A190E-1125
266RG-16PT01A190E-1135
266RG-16PT01A280E-1125
266RG-16PT01A280E-1135
266RL-16PT01A080E-1125
266RL-16PT01A110E-1125
266RL-16PT01A140E-1125
266RL-16PT01A140E-1135
266RL-16PT01A190E-1125
266RL-16PT01A280E-1125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly O.D./ I.D. (For Threading) Number of threads (for threading) Material type Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Trusco Code

฿ 1,311.00

MILLING CHIP 10 Piece(s) 6 Day(s) Left-handInternal Diameter19TPIGC11251.030.18-

฿ 1,319.00

MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter8TPIGC11252.470.47-

฿ 1,369.43

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter11TPIGC11251.80.34608-7001

฿ 1,365.20

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter11TPIGC11351.80.34608-7019

฿ 1,369.43

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter14TPIGC11251.410.26610-9161

฿ 1,365.20

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter14TPIGC11351.410.26608-7027

฿ 1,369.43

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter19TPIGC11251.040.19608-7035

฿ 1,365.20

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter19TPIGC11351.040.19608-7043

฿ 1,369.43

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter28TPIGC11250.700.13-

฿ 1,365.20

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter28TPIGC11350.700.13-

฿ 1,319.00

MILLING CHIP 10 Piece(s) 6 Day(s) Right-handInternal Diameter8TPIGC11252.480.47-

฿ 1,369.43

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handInternal Diameter11TPIGC11251.80.33608-7183

฿ 1,369.43

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handInternal Diameter14TPIGC11251.40.25610-9209

฿ 1,365.20

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handInternal Diameter14TPIGC11351.40.25608-7191

฿ 1,369.43

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handInternal Diameter19TPIGC11251.030.18-

฿ 1,319.00

MILLING CHIP 10 Piece(s) 6 Day(s) Right-handInternal Diameter28TPIGC11250.710.12-

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Threading Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Breaker Use Finish s (Chip Thickness)(mm) 3.97
Tip Size 16 Diameter of Inscribed Circle iC 0.375 Fixing hole diameter d1(mm) 4.4