(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
CoroThread 266, insert for threading
Solid carbide-coated insert
Newly designed inserts with improved ease of mounting and a guide rail with high clamp rigidity
For outer-diameter threading
For NPT 60° threads
Machining pitch: for 18 threads
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | O.D./ I.D. (For Threading) | Number of threads (for threading) | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Fixing hole diameter d1 (mm) | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,188.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | Outer Diameter | 8TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 2.57 | 0.14 | - | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | Outer Diameter | 11.5TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.79 | 0.11 | - | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | Outer Diameter | 14TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.46 | 0.09 | - | ||
฿ 1,188.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | Outer Diameter | 18TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.14 | 0.08 | - | ||
฿ 1,188.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | Outer Diameter | 27TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 0.76 | 0.05 | - | ||
฿ 1,188.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | Internal Diameter | 8TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 2.57 | 0.14 | - | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | Internal Diameter | 11.5TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.79 | 0.11 | - | ||
฿ 1,188.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | Internal Diameter | 14TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.46 | 0.09 | - | ||
฿ 1,311.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | Internal Diameter | 11TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.8 | 0.33 | - | ||
฿ 1,311.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | Internal Diameter | 14TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.4 | 0.25 | - | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 8TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 2.57 | 0.14 | - | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 8TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 2.57 | 0.14 | - | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 11.5TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.79 | 0.11 | - | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 11.5TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 1.79 | 0.11 | - | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 14TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.46 | 0.09 | - | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 14TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 1.46 | 0.09 | - | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 18TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.14 | 0.08 | - | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 18TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 1.14 | 0.08 | 608-6993 | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 27TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 0.76 | 0.05 | - | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 27TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 0.76 | 0.05 | - | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 11.5TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.79 | 0.11 | - | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 14TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.46 | 0.08 | - | ||
฿ 2,723.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 11.5TPI | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 1.79 | 0.11 | - | ||
฿ 1,262.34 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Right-hand | Internal Diameter | 8TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 3.59 | 2.00 | - | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Internal Diameter | 8TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 2.57 | 0.14 | - | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Internal Diameter | 11.5TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.79 | 0.11 | - | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Internal Diameter | 11.5TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 1.79 | 0.11 | - | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Internal Diameter | 14TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.46 | 0.09 | - | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Internal Diameter | 14TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 1.46 | 0.09 | - | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Internal Diameter | 11.5TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 1.79 | 0.11 | - | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Internal Diameter | 14TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 1.46 | 0.09 | - | ||
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Internal Diameter | 11.5TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 1.79 | 0.11 | - | ||
฿ 1,239.14 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Internal Diameter | 14TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 1.46 | 0.09 | - | ||
฿ 2,723.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Internal Diameter | 11.5TPI | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 1.79 | 0.11 | - |
Loading...
Shape | T (Triangle) | Application | Threading | Available corners | 3 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Breaker Use | Finish |
How can we improve?
How can we improve?