(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
CoroThread 266, insert for threading
Solid carbide-coated insert
Newly designed inserts with improved ease of mounting and a guide rail with high clamp rigidity
For outer-diameter threading
For 55° Whitworth threads
Machining pitch: for 5 threads
Part Number |
---|
266RL-16WH01A080M-1135 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | O.D./ I.D. (For Threading) | Number of threads (for threading) | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Fixing hole diameter d1 (mm) | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,238.21 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 8TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 2.53 | 0.47 | - |
Loading...
Shape | T (Triangle) | Application | Threading | Available corners | 3 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Breaker Use | Finish | Screw Types (for threading) | Whitworth 55° |
Please check the type/dimensions/specifications of the part 266RL-16WH01A080M-1135 in the CoroThread 266 Whitworth 55° (BSW, BSF, BSP) With Finishing Blade series.
Part Number |
---|
266LL-16WH01A140M-1125 |
266RG-16WH01A080M-1125 |
266RG-16WH01A080M-1135 |
266RL-16WH01A110M-1125 |
266RL-16WH01A120M-1125 |
266RL-16WH01A140M-1125 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Selfishly | O.D./ I.D. (For Threading) | Number of threads (for threading) | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Fixing hole diameter d1 (mm) | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,238.21 | 10 Piece(s) | 6 Day(s) | Left-hand | Internal Diameter | 14TPI | 3.97 | 22 | 0.375 | GC1125 | 4.4 | 1.43 | 0.25 | - | ||
฿ 1,238.21 | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 8TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 2.52 | 0.47 | - | ||
฿ 1,238.21 | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 8TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 2.52 | 0.47 | - | ||
฿ 1,238.21 | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 11TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.83 | 0.33 | 560-1444 | ||
฿ 1,238.21 | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 12TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.67 | 0.30 | - | ||
฿ 1,238.21 | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 14TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.43 | 0.25 | - |
How can we improve?
How can we improve?