1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroThread 266 Whitworth 55° (BSW, BSF, BSP) With Finishing Blade (Part Number)

SDV MILLING CHIP

CoroThread 266 Whitworth 55° (BSW, BSF, BSP) With Finishing Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,188.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroThread 266, insert for threading
Solid carbide-coated insert
Newly designed inserts with improved ease of mounting and a guide rail with high clamp rigidity
For outer-diameter threading
For 55° Whitworth threads
Machining pitch: for 5 threads

Part Number
266RL-16WH01A110M-1125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Trusco Code

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter11TPI3.97160.375GC11254.41.830.33560-1444

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Threading Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Breaker Use Finish Screw Types (for threading) Whitworth 55°

Please check the type/dimensions/specifications of the part 266RL-16WH01A110M-1125 in the CoroThread 266 Whitworth 55° (BSW, BSF, BSP) With Finishing Blade series.

Products with similar specification

Part Number
266LL-16WH01A140M-1125
266RG-16WH01A080M-1125
266RG-16WH01A080M-1135
266RL-16WH01A120M-1125
266RL-16WH01A140M-1125
266RL-16WH01A140M-1135
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSelfishly O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Trusco Code

฿ 1,238.21

10 Piece(s) 6 Day(s) Left-handInternal Diameter14TPI3.97220.375GC11254.41.430.25-

฿ 1,238.21

10 Piece(s) 6 Day(s) Right-handOuter Diameter8TPI3.97160.375GC11254.42.520.47-

฿ 1,238.21

10 Piece(s) 6 Day(s) Right-handOuter Diameter8TPI3.97160.375GC11354.42.520.47-

฿ 1,238.21

10 Piece(s) 6 Day(s) Right-handOuter Diameter12TPI3.97160.375GC11254.41.670.30-

฿ 1,238.21

10 Piece(s) 6 Day(s) Right-handOuter Diameter14TPI3.97160.375GC11254.41.430.25-

฿ 1,238.21

10 Piece(s) 6 Day(s) Right-handOuter Diameter14TPI3.97160.375GC11354.41.430.25608-7213