(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
CoroThread 266, insert for threading
Solid carbide-coated insert
Newly designed inserts with improved ease of mounting and a guide rail with high clamp rigidity
For outer-diameter threading
For metric threads
Machining pitch: for 5.0 mm
Part Number |
---|
266RG-22MM02A250E-1020 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | O.D./ I.D. (For Threading) | Pitch (for Threading) | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Fixing hole diameter d1 (mm) | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,702.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 2.50 mm | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 1.87 | 0.36 | - |
Loading...
Shape | T (Triangle) | Application | Threading | Available corners | 3 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Breaker Use | Finish | Screw Types (for threading) | ISO Meter 60° |
Please check the type/dimensions/specifications of the part 266RG-22MM02A250E-1020 in the CoroThread 266 Metric 60° With Finishing Blade series.
Part Number |
---|
266RG-16MM02A150M-1125 |
266RG-16MM02A150M-1135 |
266RG-22MM01A550M-1020 |
266RG-22MM02A300E-1020 |
266RL-16MM01A050M1135 |
266RL-22MM01A550M-1020 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Selfishly | O.D./ I.D. (For Threading) | Pitch (for Threading) | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Fixing hole diameter d1 (mm) | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,851.99 | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 1.50 mm | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.12 | 0.22 | 610-9144 | ||
฿ 1,851.99 | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 1.50 mm | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 1.12 | 0.22 | 610-9152 | ||
฿ 1,864.69 | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 5.50 mm | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 4.13 | 0.79 | 608-7159 | ||
฿ 2,804.39 | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 3.00 mm | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 2.25 | 0.42 | 608-7167 | ||
฿ 1,138.80 | 10 Piece(s) | 6 Day(s) | Right-hand | Internal Diameter | 0.50 mm | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 0.32 | 0.03 | - | ||
฿ 1,864.69 | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 5.50 mm | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 3.54 | 0.40 | - |
How can we improve?
How can we improve?