1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

T-Max Q-Cut (151.3 Type) For Face Grooving, Inner Diameter Grooving, Turning

T-Max Q-Cut (151.3 Type) For Face Grooving, Inner Diameter Grooving, Turning
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 675.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
T-Max Q-Cut insert
Solid carbide-coated insert
For parting and grooving
Single-cutting-edge specification
For grooving
For low-feed machining
Width: 4.0 mm

Part Number
N151.3-300-25-7G-1125
N151.3-300-25-7G-2135
N151.3-300-25-7G-3020
N151.3-500-40-7G-1125
N151.3-500-40-7G-2135
N151.3-600-50-7G-1125
N151.3-600-50-7G-2135
N151.3-600-50-7G-235
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Groove Width (For Grooving / Plunging) Material type Minor relief angle
(°)
Other Nose R
(mm)
Sheet size Trusco Code

฿ 675.24

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other3.00 mmGC112590.325608-6560

฿ 675.24

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy[Other] Other3.00 mmGC213590.325-

฿ 675.24

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast Iron[Other] Other3.00 mmGC302090.325-

฿ 772.59

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.45.00 mmGC11258.5-40609-9114

฿ 772.59

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.45.00 mmGC21358.5-40-

฿ 806.46

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.46.00 mmGC11258.5-50609-9122

฿ 806.46

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.46.00 mmGC21358.5-50-

฿ 806.46

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel0.46.00 mmGC2358.5-50-

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 1
Selfishly No-hand Tip relief angle(°) 11 Specifications Face grooving, inner-diameter grooving, turning, low feed
Groove Width Tolerance +0.10/0 Nose R tolerance ±0.10