1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max Q-Cut (151.3 Type) For Inner Diameter Grooving (Part Number)

SDV MILLING CHIP

T-Max Q-Cut (151.3 Type) For Inner Diameter Grooving
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 601.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N151.3-315-30-4G-235
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape work material Nose R Groove Width (For Grooving / Plunging) Material type Tip relief angle
(°)
Specifications Groove Width Tolerance Other Nose R
(mm)
Sheet size Trusco Code

฿ 836.09

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Heat-resistant alloy, titanium alloy[Other] Other3.15 mmGC23511Inner-diameter grooving, low feed+0.13/+0.090.1530-

Loading...

  1. 1

Basic Information

Application Grooving / Parting Available corners 1 Selfishly No-hand
Minor relief angle(°) 3 Nose R tolerance ±0.05

Please check the type/dimensions/specifications of the part N151.3-315-30-4G-235 in the T-Max Q-Cut (151.3 Type) For Inner Diameter Grooving series.

Products with similar specification

Part Number
N151.3-265-25-4G-1125
N151.3-265-25-4G-H13A
N151.3-300-30-4G-1125
N151.3-400-40-4G-1125
N151.3-400-40-4G-2135
N151.3-415-40-4G-235
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape work material Nose R Groove Width (For Grooving / Plunging) Material type Tip relief angle
(°)
Specifications Groove Width Tolerance Other Nose R
(mm)
Sheet size Trusco Code

฿ 776.83

10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other2.65 mmGC112511Inner-diameter grooving, low feed+0.13/+0.090.1525609-9084

฿ 628.67

10 Piece(s) 6 Day(s) [Other] OtherStainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other2.65 mmH13A11Inner-diameter grooving, low feed+0.13/+0.090.1525-

฿ 941.85

10 Piece(s) 12 Day(s) -Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.23.00 mmGC112511Internal Grooving, Low Feeding±0.10-30-

฿ 882.65

10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.24.00 mmGC112511Inner-diameter grooving, low feed±0.10-40609-9106

฿ 882.65

10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Heat-resistant alloy, titanium alloy0.24.00 mmGC213511Inner-diameter grooving, low feed±0.10-40-

฿ 882.65

10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Heat-resistant alloy, titanium alloy0.24.15 mmGC23511Inner-diameter grooving, low feed+0.13/+0.09-40-