(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
N151.3-A125-30-4G-H13A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | work material | Nose R | Groove Width (For Grooving / Plunging) | Material type | Tip relief angle (°) | Specifications | Groove Width Tolerance | Other Nose R (mm) | Sheet size | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 666.77 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | [Other] Other | Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | [Other] Other | 3.17 mm | H13A | 11 | Inner-diameter grooving, low feed | ±0.10 | 0.18 | 30 | - |
Loading...
Application | Grooving / Parting | Available corners | 1 | Selfishly | No-hand |
---|---|---|---|---|---|
Minor relief angle(°) | 3 | Nose R tolerance | ±0.05 |
Please check the type/dimensions/specifications of the part N151.3-A125-30-4G-H13A in the T-Max Q-Cut (151.3 Type) For Inner Diameter Grooving series.
Part Number |
---|
N151.3-265-25-4G-1125 |
N151.3-265-25-4G-H13A |
N151.3-300-30-4G-1125 |
N151.3-A142-30-4G-1125 |
N151.3-A156-40-4G-1145 |
N151.3-A185-40-4G-1125 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | work material | Nose R | Groove Width (For Grooving / Plunging) | Material type | Tip relief angle (°) | Specifications | Groove Width Tolerance | Other Nose R (mm) | Sheet size | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 776.83 | 10 Piece(s) | 6 Day(s) | [Other] Other | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | [Other] Other | 2.65 mm | GC1125 | 11 | Inner-diameter grooving, low feed | +0.13/+0.09 | 0.15 | 25 | 609-9084 | ||
฿ 628.67 | 10 Piece(s) | 6 Day(s) | [Other] Other | Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | [Other] Other | 2.65 mm | H13A | 11 | Inner-diameter grooving, low feed | +0.13/+0.09 | 0.15 | 25 | - | ||
฿ 941.85 | 10 Piece(s) | 12 Day(s) | - | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 0.2 | 3.00 mm | GC1125 | 11 | Internal Grooving, Low Feeding | ±0.10 | - | 30 | - | ||
฿ 836.09 | 10 Piece(s) | 6 Day(s) | [Other] Other | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | [Other] Other | 3.61 mm | GC1125 | 11 | Inner-diameter grooving, low feed | ±0.10 | 0.33 | 30 | - | ||
฿ 971.54 | 10 Piece(s) | 6 Day(s) | [Other] Other | Steel / Stainless Steel | [Other] Other | 3.96 mm | GC1145 | 11 | Inner-diameter grooving, low feed | ±0.10 | 0.18 | 40 | - | ||
฿ 846.00 | 10 Piece(s) | 6 Day(s) | [Other] Other | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | [Other] Other | 4.70 mm | GC1125 | 11 | Inner-diameter grooving, low feed | ±0.10 | 0.56 | 40 | - |
How can we improve?
How can we improve?