1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max Q-Cut Blank

T-Max Q-Cut Blank
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 929.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
T-Max Q-Cut insert
Solid carbide-coated insert
For parting and grooving
Single-cutting-edge specification
For machining reliefs, recesses etc.
For medium-feed machining
Width: 4.0 mm

Part Number
N151.2-200-20-4U-525
N151.2-300-25-4U-H13A
N151.2-400-30-4U-235
N151.2-500-40-4U-235
N151.2-600-50-4U-235
N151.2-800-60-4U-235
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Groove Width (For Grooving / Plunging) Material type Minor relief angle
(°)
Other Nose R
(mm)
Sheet size Trusco Code

฿ 1,136.62

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel2.00 mmCB5255120572-4104

฿ 929.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy3.00 mmH13A71.525609-8754

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy4.00 mmGC23511230609-8843

฿ 1,318.64

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy5.00 mmGC235112.540-

฿ 1,377.90

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy6.00 mmGC23511350-

฿ 1,462.56

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy8.00 mmGC23511460-

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 1
Selfishly No-hand Nose R Other Tip relief angle(°) 10
Chip Breaker Manufacturer U Specifications Medium feed Groove Width Tolerance ± 0.02