1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

T-Max Q-Cut For Turning And Recessing

T-Max Q-Cut For Turning And Recessing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 726.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
T-Max Q-Cut insert
Solid carbide-coated insert
For parting and grooving
Single-cutting-edge specification
For turning
For low-feed machining
Width: 4.0 mm

Part Number
N151.2-3004-30-5T-1125
N151.2-4004-40-5T-1125
N151.2-4004-40-5T-3020
N151.2-4008-40-5T-3020
N151.2-5004-50-5T-1125
N151.2-6008-60-4T-4225
N151.2-6008-60-5T-1125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Groove Width (For Grooving / Plunging) Material type Specifications Sheet size Trusco Code

฿ 726.03

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron0.43.00 mmGC1125Low feed30609-8819

฿ 772.59

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron0.44.00 mmGC1125Low feed40-

฿ 772.59

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast Iron0.44.00 mmGC3020Low feed40-

฿ 772.59

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast Iron0.84.00 mmGC3020Low feed40-

฿ 806.46

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron0.45.00 mmGC1125Low feed50-

฿ 941.91

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast Iron0.86.00 mmGC4225Medium feed60-

฿ 857.25

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron0.86.00 mmGC1125Low feed60609-9025

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 1
Selfishly No-hand Tip relief angle(°) 7 Chip Breaker Manufacturer T
Groove Width Tolerance ±0.10/0 Nose R tolerance ±0.10