(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
T-Max Q-Cut insert
Solid carbide-coated insert
For parting and -grooving
Single-cutting-edge specification
For profiling
For medium-feed machining
Full R
Width: 3.0 mm
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Groove Width (For Grooving / Plunging) | Material type | Specifications | Groove Width Tolerance | Other Nose R (mm) | Sheet size | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,272.08 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | 10.00 mm | GC235 | Low feed | ± 0.02 | 5.00 | 80 | - | ||
฿ 982.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 10.00 mm | H13A | Low feed | ± 0.02 | 5.00 | 80 | - | ||
฿ 857.25 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | 3.00 mm | GC1005 | Low feed | ± 0.02 | 1.5 | 30 | - | ||
฿ 836.09 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 3.00 mm | GC1125 | Low feed | ± 0.02 | 1.5 | 30 | 609-8762 | ||
฿ 726.03 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Cast Iron | 3.00 mm | GC1125 | Medium feed | ±0.05 | 1.5 | 30 | 609-8797 | ||
฿ 903.81 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | 4.00 mm | GC1005 | Low feed | ± 0.02 | 2 | 40 | - | ||
฿ 882.65 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 4.00 mm | GC1125 | Low feed | ± 0.02 | 2 | 40 | 609-8851 | ||
฿ 882.65 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | 4.00 mm | CB525 | Low feed | ± 0.02 | 2 | 40 | 572-4538 | ||
฿ 772.59 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Cast Iron | 4.00 mm | GC1125 | Medium feed | ±0.05 | 2 | 40 | 609-8886 | ||
฿ 882.65 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | 4.50 mm | GC235 | Low feed | ± 0.02 | 2.25 | 40 | - | ||
฿ 713.33 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 4.50 mm | H13A | Low feed | ± 0.02 | 2.25 | 40 | - | ||
฿ 903.81 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | 5.00 mm | GC1005 | Low feed | ± 0.02 | 2.5 | 40 | - | ||
฿ 882.65 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 5.00 mm | GC1125 | Low feed | ± 0.02 | 2.5 | 40 | - | ||
฿ 713.33 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 5.00 mm | H13A | Low feed | ± 0.02 | 2.5 | 40 | - | ||
฿ 772.59 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Cast Iron | 5.00 mm | GC1125 | Medium feed | ±0.05 | 2.5 | 40 | - | ||
฿ 772.59 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | 5.00 mm | GC235 | Medium feed | ±0.05 | 2.5 | 40 | 609-8941 | ||
฿ 941.91 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | 6.00 mm | GC1005 | Low feed | ± 0.02 | 3 | 50 | - | ||
฿ 924.98 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 6.00 mm | GC1125 | Low feed | ± 0.02 | 3 | 50 | - | ||
฿ 806.46 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Cast Iron | 6.00 mm | GC1125 | Medium feed | ±0.05 | 3 | 50 | - | ||
฿ 980.01 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 8.00 mm | GC1125 | Low feed | ± 0.02 | 4 | 60 | - | ||
฿ 793.76 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 8.00 mm | H13A | Low feed | ± 0.02 | 4 | 60 | - | ||
฿ 857.25 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Cast Iron | 8.00 mm | GC1125 | Medium feed | ±0.05 | 4 | 60 | - | ||
฿ 857.25 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | 8.00 mm | GC235 | Medium feed | ±0.05 | 4 | 60 | - | ||
฿ 836.09 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 3.17 mm | GC1125 | Low feed | ± 0.02 | 1.59 | 30 | - | ||
฿ 836.09 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | 3.17 mm | GC235 | Low feed | ± 0.02 | 1.59 | 30 | - | ||
฿ 804.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | 3.17 mm | CT525 | Low feed | ± 0.02 | 1.59 | 30 | - | ||
฿ 641.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 3.17 mm | H13A | Low feed | ± 0.02 | 1.59 | 30 | - | ||
฿ 726.03 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | 3.17 mm | GC235 | Medium feed | ±0.05 | 1.59 | 30 | - | ||
฿ 846.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 3.96 mm | GC1125 | Low feed | ± 0.02 | 1.98 | 40 | - | ||
฿ 846.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | 3.96 mm | GC235 | Low feed | ± 0.02 | 1.98 | 40 | - | ||
฿ 685.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 3.96 mm | H13A | Low feed | ± 0.02 | 1.98 | 40 | - | ||
฿ 846.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | 4.75 mm | GC235 | Low feed | ± 0.02 | 2.38 | 40 | - | ||
฿ 713.33 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 4.75 mm | GCH13A | Low feed | ± 0.02 | 2.38 | 40 | - | ||
฿ 941.91 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | 5.56 mm | GC1005 | Low feed | ± 0.02 | 2.78 | 50 | - | ||
฿ 924.98 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | 5.56 mm | GC235 | Low feed | ± 0.02 | 2.78 | 50 | - | ||
฿ 924.98 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 6.35 mm | GC1125 | Low feed | ± 0.02 | 3.17 | 50 | - | ||
฿ 886.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 6.35 mm | GC235 | Low feed | ± 0.02 | 3.17 | 50 | - | ||
฿ 742.96 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 6.35 mm | H13A | Low feed | ± 0.02 | 3.17 | 50 | - | ||
฿ 980.01 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | 7.14 mm | GC235 | Low feed | ± 0.02 | 3.57 | 60 | - | ||
฿ 793.76 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 7.14 mm | H13A | Low feed | ± 0.02 | 3.57 | 60 | - | ||
฿ 1,224.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | 9.52 mm | GC235 | Low feed | ± 0.02 | 4.76 | 80 | - |
Loading...
Shape | Other | Application | Grooving / Parting | Available corners | 1 |
---|---|---|---|---|---|
Selfishly | No-hand | Nose R | Other | Chip Breaker Manufacturer | P |
How can we improve?
How can we improve?