1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shoulder Cutter 90° (0°)

Shoulder Cutter 90° (0°)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 721.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Insert for milling cutters
Carbide-coated insert
Shoulder cutting
For cutters with a cutting angle of 90°
For machining stainless steel materials

Part Number
BPKX1504PDR-SM30
BPKX1904PDR-SM30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWiper Length BS
(mm)
Tip Size Dimension L
(mm)

฿ 721.80

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 21515.9

฿ 895.35

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 2.61919

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle P (11°) work material Steel / Stainless Steel
Available corners 3 Diameter of Inscribed Circle iC(mm) 3/4 Tip Thickness S(mm) 4.76
Detailed Material SM30 Bκε(mm) 0.7 Tip hand (right or left) Right handed
Machining State Medium cutting