1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Face Milling Cutter 75° (15°) S...ED (Part Number)

SDV MILLING CHIP

Face Milling Cutter 75° (15°) S...ED
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 527.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An insert for face milling cutters.
For face milling.

Part Number
SPKN1204EDR-3040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (initial letter of model number) Clearance angle work material Available corners Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Detailed Material Wiper Length BS
(mm)
Bκε
(mm)
Tip hand (right or left) Dimensions iW
(mm)
Tip Size Machining State Dimension L
(mm)
Trusco Code

฿ 844.55

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)P (11°)Cast Iron40.54.7630401.41Right handed12.712Medium12.7-

Loading...

  1. 1

Basic Information

Rbo(mm) 500

Please check the type/dimensions/specifications of the part SPKN1204EDR-3040 in the Face Milling Cutter 75° (15°) S...ED series.

Products with similar specification

Part Number
SPEX1504EDR-1-HM
SPKN1203EDL-530
SPKN1203EDL-HM
SPKN1504EDL-3020
SPKN1504EDR-2040
SPKN1504EDR-3020
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape (initial letter of model number) Clearance angle work material Available corners Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Detailed Material Wiper Length BS
(mm)
Bκε
(mm)
Tip hand (right or left) Dimensions iW
(mm)
Tip Size Machining State Dimension L
(mm)
Trusco Code

฿ 853.02

10 Piece(s) 6 Day(s) OtherN(0°)Cast Iron20.6254.76HM10-Right handed15.915Wiper15.9-

฿ 527.08

10 Piece(s) 6 Day(s) S (Square)P (11°)Steel / Stainless Steel40.53.185301.41Left-handed12.712Medium12.7-

฿ 527.08

10 Piece(s) 6 Day(s) S (Square)P (11°)Cast Iron40.53.18HM1.41Left-handed12.712Medium12.7-

฿ 1,001.17

10 Piece(s) 6 Day(s) S (Square)P (11°)Cast Iron40.6254.7630201.41Left-handed15.915Medium15.9-

฿ 980.01

10 Piece(s) 6 Day(s) S (Square)P (11°)Stainless Steel40.6254.7620401.41Right handed15.915Medium15.9610-6528

฿ 1,001.17

10 Piece(s) 6 Day(s) S (Square)P (11°)Cast Iron40.6254.7630201.41Right handed15.915Medium15.9610-6536