(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
An insert for face milling cutters.
For face milling.
Part Number |
---|
SPKN1504EDR-3040 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape (initial letter of model number) | Clearance angle | work material | Available corners | Diameter of Inscribed Circle iC (mm) | Tip Thickness S (mm) | Detailed Material | Wiper Length BS (mm) | Bκε (mm) | Tip hand (right or left) | Dimensions iW (mm) | Tip Size | Machining State | Dimension L (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,001.17 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | S (Square) | P (11°) | Steel / Cast Iron / High Hardness Material | 4 | 0.625 | 4.76 | 3040 | 1.4 | 1 | Right handed | 15.9 | 15 | Medium | 15.9 | - |
Loading...
Rbo(mm) | 500 |
---|
Please check the type/dimensions/specifications of the part SPKN1504EDR-3040 in the Face Milling Cutter 75° (15°) S...ED series.
Part Number |
---|
SNKN1204ENN-3040 |
SNKN1204ENN-SMA |
SPEX1504EDR-1-530 |
SPEX1504EDR-1-HM |
SPKN1203EDL-530 |
SPKN1203EDL-HM |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape (initial letter of model number) | Clearance angle | work material | Available corners | Diameter of Inscribed Circle iC (mm) | Tip Thickness S (mm) | Detailed Material | Wiper Length BS (mm) | Bκε (mm) | Tip hand (right or left) | Dimensions iW (mm) | Tip Size | Machining State | Dimension L (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 962.00 | 10 Piece(s) | 6 Day(s) | S (Square) | P (11°) | Cast Iron | 4 | 0.5 | 4.76 | 3040 | 1.5 | 0.9 | Left/right-handed | 12.7 | 12 | Medium | 12.7 | - | ||
฿ 789.52 | 10 Piece(s) | 6 Day(s) | S (Square) | P (11°) | Steel | 4 | 0.5 | 4.76 | SMA | 1.5 | 0.9 | Left/right-handed | 12.7 | 12 | Medium | 12.7 | - | ||
฿ 853.02 | 10 Piece(s) | 6 Day(s) | Other | N(0°) | Steel / Stainless Steel / Non-ferrous metal | 2 | 0.625 | 4.76 | 530 | 10 | - | Right handed | 15.9 | 15 | Wiper | 15.9 | - | ||
฿ 853.02 | 10 Piece(s) | 6 Day(s) | Other | N(0°) | Cast Iron | 2 | 0.625 | 4.76 | HM | 10 | - | Right handed | 15.9 | 15 | Wiper | 15.9 | - | ||
฿ 527.08 | 10 Piece(s) | 6 Day(s) | S (Square) | P (11°) | Steel / Stainless Steel | 4 | 0.5 | 3.18 | 530 | 1.4 | 1 | Left-handed | 12.7 | 12 | Medium | 12.7 | - | ||
฿ 527.08 | 10 Piece(s) | 6 Day(s) | S (Square) | P (11°) | Cast Iron | 4 | 0.5 | 3.18 | HM | 1.4 | 1 | Left-handed | 12.7 | 12 | Medium | 12.7 | - |
How can we improve?
How can we improve?