1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Face Milling Cutter 75° (15°) S...ED

Face Milling Cutter 75° (15°) S...ED
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 527.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An insert for face milling cutters.
For face milling.

Part Number
SNKN1204ENN-3040
SNKN1204ENN-SMA
SPEX1504EDR-1-530
SPEX1504EDR-1-HM
SPKN1203EDL-530
SPKN1203EDL-HM
SPKN1203EDR-2040
SPKN1203EDR-3020
SPKN1204EDR-235
SPKN1204EDR-3040
SPKN1504EDL-3020
SPKN1504EDR-2040
SPKN1504EDR-3020
SPKN1504EDR-3040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (initial letter of model number) Clearance angle work material Available corners Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Detailed Material Wiper Length BS
(mm)
Bκε
(mm)
Tip hand (right or left) Dimensions iW
(mm)
Tip Size Machining State Dimension L
(mm)
Trusco Code

฿ 962.00

MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)P (11°)Cast Iron40.54.7630401.50.9Left/right-handed12.712Medium12.7-

฿ 789.52

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)P (11°)Steel40.54.76SMA1.50.9Left/right-handed12.712Medium12.7-

฿ 853.02

SDV MILLING CHIP 10 Piece(s) 6 Day(s) OtherN(0°)Steel / Stainless Steel / Non-ferrous metal20.6254.7653010-Right handed15.915Wiper15.9-

฿ 853.02

SDV MILLING CHIP 10 Piece(s) 6 Day(s) OtherN(0°)Cast Iron20.6254.76HM10-Right handed15.915Wiper15.9-

฿ 527.08

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)P (11°)Steel / Stainless Steel40.53.185301.41Left-handed12.712Medium12.7-

฿ 527.08

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)P (11°)Cast Iron40.53.18HM1.41Left-handed12.712Medium12.7-

฿ 641.00

MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)P (11°)Steel40.53.1820401.41Right handed12.712Medium12.7-

฿ 679.47

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)P (11°)Cast Iron40.53.1830201.41Right handed12.712Medium12.7610-6498

฿ 827.62

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)P (11°)Stainless Steel40.54.762351.41Right handed12.712Medium12.7-

฿ 844.55

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)P (11°)Cast Iron40.54.7630401.41Right handed12.712Medium12.7-

฿ 1,001.17

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)P (11°)Cast Iron40.6254.7630201.41Left-handed15.915Medium15.9-

฿ 980.01

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)P (11°)Stainless Steel40.6254.7620401.41Right handed15.915Medium15.9610-6528

฿ 1,001.17

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)P (11°)Cast Iron40.6254.7630201.41Right handed15.915Medium15.9610-6536

฿ 1,001.17

SDV MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)P (11°)Steel / Cast Iron / High Hardness Material40.6254.7630401.41Right handed15.915Medium15.9-

Loading...

  1. 1

Basic Information

Rbo(mm) 500