1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

(Integrated) Insert for CoroMill 331 (Part Number List) (Part Number)

(Integrated) Insert for CoroMill 331 (Part Number List)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 622.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A high-precision multi-purpose side milling cutter. [Features]·Diameter 40-315 mm· Shipped with the edge width tolerance preset to ±0.01 mm· Radial runout is ±0.02 mm.· Wide pocket· Strong clamping by wedge· Serration method· Adjustment range is 2-3 mm.· Unique spring-loaded mechanism for smooth adjustment and slip prevention

Part Number
L331.1A-084530H-WL-1025
L331.1A-084530H-WL-H10F
L331.1A-115023H-WL-H10F
L331.1A-145048H-WL-H10F
R331.1A-084523H-WL-H10F
R331.1A-115023H-WL-H10F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R
(mm)
Detailed Material Wiper Length BS
(mm)
Tip hand (right or left) Dimensions iW
(mm)
Tip Size Dimension L
(mm)
Trusco Code Features of the blade tip

฿ 814.92

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material3.05GC10251.3Left Handed9.5088.5571-3170The sharpest and most precise cutting edge

฿ 622.00

MILLING CHIP 10 Piece(s) 6 Day(s) Cast Iron / Non-ferrous metal3.05H10F1.3Left Handed9.5088.5-Cutting Edge is Very Sharp with Accuracy

฿ 701.00

MILLING CHIP 10 Piece(s) 6 Day(s) Cast Iron / Non-ferrous metal2.29H10F1.2Left Handed11.51111.5-Cutting Edge is Very Sharp with Accuracy

฿ 768.00

MILLING CHIP 10 Piece(s) 6 Day(s) Cast Iron / Non-ferrous metal4.83H10F1.5Left Handed11.51414.5-Cutting Edge is Very Sharp with Accuracy

฿ 622.00

MILLING CHIP 10 Piece(s) 6 Day(s) Cast Iron / Non-ferrous metal2.29H10F1.2Right Handed9.5088.5-Cutting Edge is Very Sharp with Accuracy

฿ 701.00

MILLING CHIP 10 Piece(s) 6 Day(s) Cast Iron / Non-ferrous metal2.29H10F1.2Right Handed11.51111.5-Cutting Edge is Very Sharp with Accuracy

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle N(0°) Available corners 2
Tip Thickness S(mm) 4.95 Machining State Lightweight