(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
The number-one recommended turning tool for rough outer-diameter cutting and finishing. For use with negative inserts, and, as it features a center hole, it allows for speedy and accurate indexing.
Supports outer-diameter turning (bore-cutting) and the use of negative inserts.
Supports everything from roughing through to finishing.
Applicable Tip Shape | S (Rectangular) | Application | Outer Diameter | Clamp Shape | Lever lock |
---|---|---|---|---|---|
Selfishly | Right-hand | Applicable Tip Clearance Angle Type | Negative | Shank height(mm) | 16 |
Shank width(mm) | 16 | Rake angle(°) | -6 | Blade Inclination Angle(°) | -6 |
Lead Angle(°) | 15 | Cutting Angle(°) | 75 | Clearance angle(°) | 0 |
Function Width(mm) | 13 | Function Height(mm) | 16 | Function Length(mm) | 100 |
Dimension L3(mm) | 20.8 | Tip Size | 9 | iC | 3/8 |
Gauge Chip | SNMG 09 03 08 |
Please check the type/dimensions/specifications of the part PSBNR1616H09 in the Shank Tool Bit T-Max P Lever Clamp PSBNR/L series.
How can we improve?
How can we improve?