1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shank Tool Bit T-Max P Lever Clamp PCBNR/L

Shank Tool Bit T-Max P Lever Clamp PCBNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,098.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
The number-one recommended turning tool for rough outer-diameter cutting and finishing. For use with negative inserts, and, as it features a center hole, it allows for speedy and accurate indexing.
Supports outer-diameter turning (bore-cutting) and the use of negative inserts.
Supports everything from roughing through to finishing.

Part Number
PCBNR-2525M-12
PCBNR-3232P-19
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size iC Gauge Chip

฿ 5,098.42

SDV HOLDER 1 Piece(s) 3 Day(s) Right-hand2525222515026.9121/2CNMG 12 04 08

฿ 6,817.11

SDV HOLDER 1 Piece(s) Quote Right-hand3232273217037.5193/4CNMG 19 06 12

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter Clamp Shape Lever lock
Applicable Tip Clearance Angle Type Negative Rake angle(°) -6 Blade Inclination Angle(°) -6
Lead Angle(°) 15 Cutting Angle(°) 75 Clearance angle(°) 0