1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroThread 266 Boring Tool Bit For Threading 266R/LKF-R (266LKF-20-16-R)

SDV INDEXABLE TOOLS

CoroThread 266 Boring Tool Bit For Threading 266R/LKF-R (266LKF-20-16-R)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An inner-diameter threading type boring tool bit with extremely high rigidity.
The iLock interface helps prevent the insert from moving around during threading operations, guaranteeing stability and accuracy while also ensuring a clean finish with excellent repeatability.
The EasyFix sleeve allows for quick and accurate center height adjustment.
For inner-diameter threading.

Part Number
266LKF-20-16-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter
(mm)
Shank size Tip Size Tip tightening torque
(Nm)
Dimensions Dm
(mm)
Dimension L1
(mm)
iC l3
(mm)
f1
(mm)

฿ 11,588.24

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 25Ø201632014041,70628.714

Loading...

  1. 1

Basic Information

Application Internal thread Screw Type 60° Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55°C Whitworth (W) / American Pipe Taper (NPT) Selfishly Left-hand
With/Without Cutting Oil Hole Available With/without flat cutting blade NA γn(°) 15

Please check the type/dimensions/specifications of the part 266LKF-20-16-R in the CoroThread 266 Boring Tool Bit For Threading 266R/LKF-R series.

Products with similar specification

Part Number
266LKF-25-16-R
266LKF2522R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Machining Diameter
(mm)
Shank size Tip Size Tip tightening torque
(Nm)
Dimensions Dm
(mm)
Dimension L1
(mm)
iC l3
(mm)
f1
(mm)

฿ 13,252.38

1 Piece(s) 5 Day(s) 32Ø251632518041,70628.817

฿ 14,332.38

1 Piece(s) 15 Day(s) 32Ø25225251804164134.619