(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CoroTurnSL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Machining Diameter (mm) | Maximum Groove Depth (mm) | Selfishly | 1st Processing Diameter (min) (mm) | Sheet size | Dimension L1 (mm) | Gauge Chip | Tip tightening torque (Nm) | Weight (kg) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,953.79 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 4 | 200 | 15 | Left-hand | 120 | H | 17.5 | N123H2-0400- TF | 4 | 0.24 | 53 | ||
฿ 24,953.79 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 4 | 300 | 15 | Left-hand | 190 | H | 17.5 | N123H2-0400- TF | 4 | 0.24 | 53 | ||
฿ 24,953.79 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 4 | 500 | 40 | Left-hand | 290 | H | 20 | N123H2-0400- TF | 5.6 | 1 | 66 | ||
฿ 24,953.79 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 5 | 500 | 40 | Left-hand | 290 | J | 20 | N123J2-0500- TF | 5.6 | 1 | 66 | ||
฿ 24,953.79 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 6 | 300 | 40 | Left-hand | 168 | K | 18 | N123K2-0600- TF | 5.6 | 1 | 66 | ||
฿ 24,953.79 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 6 | 500 | 40 | Left-hand | 288 | K | 18 | N123K2-0600- TF | 5.5 | 1 | 66 | ||
฿ 24,953.79 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 4 | 130 | 15 | Right-hand | 80 | H | 17 | N123H2-0400- TF | 4 | 0.24 | 53 | ||
฿ 24,953.79 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 4 | 200 | 15 | Right-hand | 120 | H | 17.5 | N123H2-0400- TF | 4 | 0.24 | 53 | ||
฿ 24,953.79 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 4 | 300 | 15 | Right-hand | 190 | H | 17.5 | N123H2-0400- TF | 4 | 0.24 | 53 | ||
฿ 24,953.79 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 4 | 500 | 40 | Right-hand | 290 | H | 20 | N123H2-0400- TF | 5.6 | 1 | 66 | ||
฿ 24,953.79 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 5 | 500 | 40 | Right-hand | 290 | J | 20 | N123J2-0500- TF | 5.6 | 1 | 66 | ||
฿ 24,953.79 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | - | 300 | 40 | Right-hand | 168 | K | 18 | N123K2-0600- TF | 5.6 | 1 | 66 | ||
฿ 24,953.79 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 6 | 500 | 40 | Right-hand | 288 | K | 18 | N123K2-0600- TF | 5.5 | 1 | 66 |
Loading...
Application | Edge surface grooving / Horizontal feeding | Number of corners for tip use | 2 Corner | Connection Size | 70 |
---|
How can we improve?
How can we improve?