1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut 1/2 Shank Tool Bit For Profiling R/LX123...-070 (NF123J25-2525BM)

SDV INDEXABLE TOOLS

CoroCut 1/2 Shank Tool Bit For Profiling R/LX123...-070 (NF123J25-2525BM)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Versatile 1-corner and 2-corner shank tool bit for profiling

Part Number
NF123J25-2525BM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank height
(mm)
Dimension H1
(mm)
Dimension L1
(mm)

฿ 8,676.00

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 2525150

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Cutting off / Horizontal feeding / Profiling Groove Width(mm) 6 Maximum Groove Depth(mm) 25
Selfishly No-hand Number of corners for tip use 2 Corner Details Type Shank 0°Type
Cutting Angle(°) 0 Sheet size J Clamp System Screw Clamp
Dimension B(mm) 25 Dimension L3(mm) 52.2 Gauge Chip N123J2-0600- RM
Tip tightening torque(Nm) 6 Dimensions/f1(mm) 15

Please check the type/dimensions/specifications of the part NF123J25-2525BM in the CoroCut 1/2 Shank Tool Bit For Profiling R/LX123...-070 series.

Products with similar specification

Part Number
NF123J25-3225BM
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShank height
(mm)
Dimension H1
(mm)
Dimension L1
(mm)

฿ 9,560.07

1 Piece(s) 5 Day(s) 3232170