(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
A high clamp rigidity type shank holder for parting and grooving.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
For parting and grooving.
Part Number |
---|
LG123G07-1616C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Shank height (mm) | Details Type | Sheet size | Dimension B (mm) | Dimension H1 (mm) | Dimension L1 (mm) | Dimension L3 (mm) | ar2 max (mm) | Gauge Chip | Tip tightening torque (Nm) | Dimensions/f1 (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,115.86 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 3 | 7 | Left-hand | 16 | Shank 90°Type | G | 16 | 16 | 125 | 27 | 7 | N123G2-0300-CM | 3.5 | 21 | Shank Bit for Shallow Cut-off and Edge Grooving |
Loading...
Application | Edge surface grooving | Number of corners for tip use | 2 Corner | Cutting Angle(°) | 90 |
---|
Please check the type/dimensions/specifications of the part LG123G07-1616C in the CoroCut 1/2 Shank Tool Bit For Shallow Grooving & Face Grooving R/LG123 series.
Part Number |
---|
LG123G07-2020C |
LG123G07-2525C |
LG123K08-2020C |
LG123K08-2525CM |
RG123G07-1616C |
RG123G07-2020C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Shank height (mm) | Details Type | Sheet size | Dimension B (mm) | Dimension H1 (mm) | Dimension L1 (mm) | Dimension L3 (mm) | ar2 max (mm) | Gauge Chip | Tip tightening torque (Nm) | Dimensions/f1 (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,155.95 | 1 Piece(s) | 6 Day(s) | 3 | 7 | Left-hand | 20 | Shank 90°Type | G | 20 | 20 | 125 | 27 | 7 | N123G2-0300-CM | 3.5 | 21 | Shank Bit for Shallow Cut-off and Edge Grooving | ||
฿ 8,676.00 | 1 Piece(s) | 6 Day(s) | 3 | 7 | Left-hand | 25 | Shank 90° type | G | 25 | 25 | 150 | 27 | 7 | N123G2-0300-CM | 3.5 | 26 | Shank tool bit for shallow grooving and face grooving | ||
฿ 8,155.95 | 1 Piece(s) | 6 Day(s) | 6 | 8 | Left-hand | 20 | Shank 90°Type | K | 20 | 20 | 125 | 30 | 8 | N123K2-0600-CR | 4.5 | 21 | Shank Bit for Shallow Cut-off and Edge Grooving | ||
฿ 8,676.00 | 1 Piece(s) | 6 Day(s) | 6 | 8 | Left-hand | 25 | Shank 90°Type | K | 25 | 25 | 150 | 30 | 8 | N123K2-0600-CR | 4.5 | 26 | Shank Bit for Shallow Cut-off and Edge Grooving | ||
฿ 7,115.86 | 1 Piece(s) | 6 Day(s) | 3 | 3.5 | Right-hand | 16 | Shank 90°Type | G | 16 | 16 | 125 | 23.5 | 7 | N123G2-0300-CM | 3.5 | 25 | Shank Bit for Shallow Cut-off and Edge Grooving | ||
฿ 8,155.95 | 1 Piece(s) | 6 Day(s) | 3 | 3.5 | Right-hand | 20 | Shank 90°Type | G | 20 | 20 | 125 | 23.5 | 7 | N123G2-0300-CM | 3.5 | 29 | Shank Bit for Shallow Cut-off and Edge Grooving |
How can we improve?
How can we improve?