1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut 1/2 Shank Tool Bit For Shallow Grooving & Face Grooving R/LF123

CoroCut 1/2 Shank Tool Bit For Shallow Grooving & Face Grooving R/LF123
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,115.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A high clamp rigidity type shank holder for parting and grooving.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
For parting and grooving.

Part Number
LF123G07-1616C
LF123G07-2020C
LF123K08-2020C
LF123K08-2525CM
RF123K08-2020C
RF123K08-2525CM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Shank height
(mm)
Sheet size Dimension B
(mm)
Dimension H1
(mm)
Dimension L1
(mm)
Dimension L3
(mm)
ar2 max
(mm)
Gauge Chip Tip tightening torque
(Nm)
Dimensions/f1
(mm)

฿ 7,115.86

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 37Left-hand16G1616125277N123G2-0300-CM3.521

฿ 8,155.95

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 37Left-hand20G2020125277N123G2-0300-CM3.521

฿ 8,155.95

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 68Left-hand20G2020125308N123K2-0600-CR4.521

฿ 8,676.00

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 68Left-hand25K2525150308N123K2-0600-CR4.526

฿ 8,155.95

SDV HOLDER 1 Piece(s) 6 Day(s) 34.5Right-hand20K2020125308N123K2-0600-CR4.54.521

฿ 8,676.00

SDV HOLDER 1 Piece(s) 6 Day(s) 34.5Right-hand25K2525150308N123K2-0600-CR4.526

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving Number of corners for tip use 2 Corner Details Type Shank 0°Type
Cutting Angle(°) 0 Specifications Shank Bit for Shallow Cut-off and Edge Grooving