(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
A high clamp rigidity type shank holder for face grooving.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
For face grooving.
Part Number |
---|
RF123L28-2525B-075BM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | 1st Processing Diameter (min) (mm) | 1st Processing Diameter (max) (mm) | Sheet size | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,560.07 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 8 | 28 | Right-hand | 75 | 150 | L | 56 | N123L2-0800- TF | 5.8 | 26 |
Loading...
Application | Edge surface grooving / Horizontal feeding | Number of corners for tip use | 2 Corner | Shank height(mm) | 25 |
---|---|---|---|---|---|
Details Type | Shank 0°Type | Cutting Angle(°) | 0 | Clamp System | Screw Clamp |
Dimension B(mm) | 25 | Dimension H1(mm) | 25 | Dimension L1(mm) | 150 |
Please check the type/dimensions/specifications of the part RF123L28-2525B-075BM in the CoroCut 1/2 Shank Tool Bit For Face Grooving series.
Part Number |
---|
LF123G12-2525B-038B |
LF123G19-2525B-042B |
LF123G19-2525B-054B |
LF123G22-2525B-130B |
LF123H13-2525B-040BM |
RF123L28-2525B-140BM |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | 1st Processing Diameter (min) (mm) | 1st Processing Diameter (max) (mm) | Sheet size | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,560.07 | 1 Piece(s) | 6 Day(s) | 3 | 12 | Left-hand | 38 | 48 | G | 32 | N123G2-0300-TF | 2.1 | 26 | ||
฿ 9,560.07 | 1 Piece(s) | 6 Day(s) | 3 | 19 | Left-hand | 42 | 60 | G | 40 | N123G2-0300-TF | 3.2 | 25 | ||
฿ 9,560.07 | 1 Piece(s) | 6 Day(s) | 3 | 19 | Left-hand | 54 | 75 | G | 40 | N123G2-0300-TF | 3.4 | 25 | ||
฿ 9,560.07 | 1 Piece(s) | 6 Day(s) | 3 | 13 | Left-hand | 130 | 300 | G | 43 | N123G2-0300-TF | 4.5 | 25 | ||
฿ 9,560.07 | 1 Piece(s) | 6 Day(s) | 4 | 13 | Left-hand | 40 | 60 | H | 34 | N123H2-0400-TF | 2.8 | 25 | ||
฿ 8,976.00 | 1 Piece(s) | 6 Day(s) | 8 | 28 | Right-hand | 140 | 400 | L | 56 | N123L2-0800- TF | 6.7 | 26 |
How can we improve?
How can we improve?