1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

CoroCut 1/2 Shank Tool Bit For Face Grooving (Part Number)

SDV HOLDER

CoroCut 1/2 Shank Tool Bit For Face Grooving
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,976.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A high clamp rigidity type shank holder for face grooving.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
For face grooving.

Part Number
RF123K25-2525B-220BM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly 1st Processing Diameter (min)
(mm)
1st Processing Diameter (max)
(mm)
Sheet size Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Dimensions/f1
(mm)

฿ 9,560.07

SDV HOLDER 1 Piece(s) 6 Day(s) 625Right-hand2201000K49N123K2-0600- TF5.726

Loading...

  1. 1

Basic Information

Application Edge surface grooving / Horizontal feeding Number of corners for tip use 2 Corner Shank height(mm) 25
Details Type Shank 0°Type Cutting Angle(°) 0 Clamp System Screw Clamp
Dimension B(mm) 25 Dimension H1(mm) 25 Dimension L1(mm) 150

Please check the type/dimensions/specifications of the part RF123K25-2525B-220BM in the CoroCut 1/2 Shank Tool Bit For Face Grooving series.

Products with similar specification

Part Number
LF123G19-2525B-054B
LF123G22-2525B-130B
LF123H13-2525B-040BM
RF123K252525B168BM
RF123L25-2525B-050BM
RF123L28-2525B-075BM
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly 1st Processing Diameter (min)
(mm)
1st Processing Diameter (max)
(mm)
Sheet size Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Dimensions/f1
(mm)

฿ 9,560.07

1 Piece(s) 6 Day(s) 319Left-hand5475G40N123G2-0300-TF3.425

฿ 9,560.07

1 Piece(s) 6 Day(s) 313Left-hand130300G43N123G2-0300-TF4.525

฿ 9,560.07

1 Piece(s) 6 Day(s) 413Left-hand4060H34N123H2-0400-TF2.825

฿ 10,271.81

1 Piece(s) 14 Day(s) 625Right-hand168400K49N123K2-0600- TF5.326

฿ 8,976.00

1 Piece(s) 6 Day(s) 825Right-hand5080L55N123L2-0800- TF4.726

฿ 9,560.07

1 Piece(s) 6 Day(s) 828Right-hand75150L56N123L2-0800- TF5.826