1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut 1/2 Shank Tool Bit For Face Grooving

CoroCut 1/2 Shank Tool Bit For Face Grooving
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,976.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A high clamp rigidity type shank holder for face grooving.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
For face grooving.

Part Number
LF123G12-2525B-034B
LF123G12-2525B-038B
LF123G19-2525B-042B
LF123G19-2525B-054B
LF123G22-2525B-130B
LF123H13-2525B-040BM
LF123H13-2525B-052BM
LF123H13-2525B-064BM
LF123H13-2525B-092BM
LF123H13-2525B-132BM
LF123H13-2525B-220BM
LF123H13-2525B-300BM
LF123H25-2525B-220BM
LF123H25-2525B-300BM
LF123J25-2525B-175BM
LF123K25-2525B-220BM
LF123L25-2525B-050BM
LF123L28-2525B-075BM
LF123L28-2525B-140BM
RF123G19-2525B-042B
RF123G22-2525B-067B
RF123G22-2525B-130B
RF123H13-2525B-040BM
RF123H13-2525B-052BM
RF123H13-2525B-092BM
RF123H13-2525B-132BM
RF123H13-2525B-220BM
RF123H13-2525B-300BM
RF123H25-2525B-220BM
RF123H252525B300BM
RF123J25-2525B-175BM
RF123K25-2525B-220BM
RF123K252525B168BM
RF123L25-2525B-050BM
RF123L28-2525B-075BM
RF123L28-2525B-140BM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly 1st Processing Diameter (min)
(mm)
1st Processing Diameter (max)
(mm)
Sheet size Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Dimensions/f1
(mm)

฿ 9,560.07

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 312Left-hand3444G32N123G2-0300-TF2.126

฿ 9,560.07

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 312Left-hand3848G32N123G2-0300-TF2.126

฿ 9,560.07

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 319Left-hand4260G40N123G2-0300-TF3.225

฿ 9,560.07

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 319Left-hand5475G40N123G2-0300-TF3.425

฿ 9,560.07

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 313Left-hand130300G43N123G2-0300-TF4.525

฿ 9,560.07

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 413Left-hand4060H34N123H2-0400-TF2.825

฿ 9,560.07

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 413Left-hand5272H34N123H2-0400-TF325

฿ 9,560.07

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 413Left-hand64100H34N123H2-0400-TF3.225

฿ 9,560.07

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 413Left-hand92140H34N123H2-0400-TF3.725

฿ 9,560.07

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 413Left-hand132230H34N123H2-0400-TF425

฿ 9,560.07

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 413Left-hand220500H34N123H2-0400-TF4.325

฿ 9,560.07

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 413Left-hand3001100H34N123H2-0400-TF4.325

฿ 9,560.07

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 425Left-hand220500H47N123H2-0400-TF5.725

฿ 9,560.07

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 425Left-hand300800H47N123H2-0400-TF5.725

฿ 9,560.07

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 525Left-hand175500J48N123J2-0500-TF5.326

฿ 9,560.07

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 625Left-hand2201000K49N123K2-0600-TF5.726

฿ 9,560.07

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 825Left-hand5080L55N123L2-0800-TF4.726

฿ 9,560.07

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 828Left-hand75150L56N123L2-0800-TF5.826

฿ 9,560.07

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 828Left-hand140400L56N123L2-0800-TF6.726

฿ 9,560.07

SDV HOLDER 1 Piece(s) 6 Day(s) 319Right-hand4260G40N123G2-0300- TF3.226

฿ 9,560.07

SDV HOLDER 1 Piece(s) 6 Day(s) 322Right-hand67100G43N123G2-0300- TF3.726

฿ 9,560.07

SDV HOLDER 1 Piece(s) 6 Day(s) 322Right-hand130300G43N123G2-0300- TF4.526

฿ 9,560.07

SDV HOLDER 1 Piece(s) 6 Day(s) 413Right-hand4060H34N123H2-0400- TF2.826

฿ 9,560.07

SDV HOLDER 1 Piece(s) 6 Day(s) 413Right-hand5272H34N123H2-0400- TF326

฿ 9,560.07

SDV HOLDER 1 Piece(s) 6 Day(s) 413Right-hand92140H34N123H2-0400- TF3.726

฿ 9,560.07

SDV HOLDER 1 Piece(s) 6 Day(s) 413Right-hand132230H34N123H2-0400- TF426

฿ 9,560.07

SDV HOLDER 1 Piece(s) 6 Day(s) 413Right-hand220500H34N123H2-0400- TF4.326

฿ 9,560.07

SDV HOLDER 1 Piece(s) 6 Day(s) 413Right-hand3001100H34N123H2-0400- TF4.326

฿ 8,976.00

HOLDER 1 Piece(s) 6 Day(s) 425Right-hand220500H47N123H2-0400- TF5.726

฿ 10,271.81

SDV HOLDER 1 Piece(s) 14 Day(s) 425Right-hand300800H47N123H2-0400- TF5.726

฿ 9,560.07

SDV HOLDER 1 Piece(s) 6 Day(s) 525Right-hand175500J48N123J2-0500- TF5.326

฿ 9,560.07

SDV HOLDER 1 Piece(s) 6 Day(s) 625Right-hand2201000K49N123K2-0600- TF5.726

฿ 10,271.81

SDV HOLDER 1 Piece(s) 14 Day(s) 625Right-hand168400K49N123K2-0600- TF5.326

฿ 8,976.00

HOLDER 1 Piece(s) 6 Day(s) 825Right-hand5080L55N123L2-0800- TF4.726

฿ 9,560.07

SDV HOLDER 1 Piece(s) 6 Day(s) 828Right-hand75150L56N123L2-0800- TF5.826

฿ 8,976.00

HOLDER 1 Piece(s) 6 Day(s) 828Right-hand140400L56N123L2-0800- TF6.726

Loading...

  1. 1

Basic Information

Application Edge surface grooving / Horizontal feeding Number of corners for tip use 2 Corner Shank height(mm) 25
Details Type Shank 0°Type Cutting Angle(°) 0 Clamp System Screw Clamp
Dimension B(mm) 25 Dimension H1(mm) 25 Dimension L1(mm) 150