1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Grooving Tool, Profiling Tool, And Turning Tool Blades For CoroCut 1/2 Head For Grooving

Grooving Tool, Profiling Tool, And Turning Tool Blades For CoroCut 1/2 Head For Grooving
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,209.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

1-corner and 2-corner grooving heads that are highly versatile and cover a variety of machining

Part Number
SL70-LG123H06C
SL70-LG123L09C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSheet size Function Length
(mm)
Function Width
(mm)
Connection Size Usable length
(mm)
Gauge Chip Minimum Machining Diameter
(mm)
Coolant

฿ 19,209.76

SDV HOLDER 1 Piece(s) 5 Day(s) H22.9527025R/LG123H1-0400-GS105Coolant center-through

฿ 19,209.76

SDV HOLDER 1 Piece(s) 5 Day(s) L27.761-31R / LG123L1-0400-GS150Coolant Center Through

Loading...

  1. 1

Basic Information

Application Inner Diameter Grooving / Profiling Selfishly Left-hand Number of corners for tip use 2 Corner
Shank width (b)(mm) 70 Tip tightening torque(Nm) 7.5 Weight(kg) 0.3
Coolant Pressure 70