1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut 1/2 Boring Tool Bit R/LAG 123 Cylindrical Shank (Part Number)

CoroCut 1/2 Boring Tool Bit R/LAG 123 Cylindrical Shank
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,548.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A high clamp rigidity type boring tool bit for inner-diameter grooving.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
For inner-diameter grooving.

Part Number
LAG123D04-16B
LAG123D05-20B
LAG123E05-20B
LAG123E07-25B
LAG123G06-20B
LAG123G07-25B
LAG123H07-25B
LAG123J08-25B
RAG123D04-16B
RAG123D05-20B
RAG123E05-20B
RAG123G06-20B
RAG123H07-25B
RAG123J08-25B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Sheet size Clamp System Dimension L1
(mm)
Dimension L3
(mm)
Dimensions dch
(mm)
Gauge Chip Tip tightening torque
(Nm)
Minimum Machining Diameter
(mm)
Dimensions d mm
(mm)
Dimensions/f1
(mm)
Specifications

฿ 10,548.15

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 1.54.5Left-handDScrew Clamp150256N123D2-0150-CM3251612.5Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes

฿ 12,888.35

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 1.55Left-handDScrew Clamp180306N123D2-0150-CM3322015.25Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes

฿ 12,888.35

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 25Left-handEScrew Clamp180306N123E2-0200-GM3.5322015.25Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes

฿ 14,760.51

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 27Left-handEScrew Clamp200359N123E2-0200-GM3.5322519.75Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes

฿ 12,139.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 36Left-handGScrew Clamp180306N123G2-0300-GM4322015.25Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes

฿ 14,760.51

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 37Left-handGScrew Clamp200359N123G2-0300-GM4322519.75Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes

฿ 14,760.51

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 47Left-handHScrew Clamp200359N123H2-0400-GM4.5322519.25Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes

฿ 14,760.51

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 58Left-handJScrew clamp200359N123J2-0500-GM5322519.75Boring tool bit, cylindrical shank, with EasyFix / groove for sleeve; all include lubrication holes

฿ 10,548.15

SDV HOLDER 1 Piece(s) 6 Day(s) 1.54.5Right-handDScrew Clamp150256N123D2-0150- CM3251612.5Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes

฿ 12,888.35

SDV HOLDER 1 Piece(s) 6 Day(s) 1.55Right-handDScrew Clamp180306N123D2-0150- CM3322015.25Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes

฿ 12,888.35

SDV HOLDER 1 Piece(s) 6 Day(s) 25Right-handEScrew Clamp180306N123E2-0200- GM3.5322015.25Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes

฿ 12,888.35

SDV HOLDER 1 Piece(s) 6 Day(s) 36Right-handGScrew Clamp180306N123G2-0300- GM4322015.25Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes

฿ 14,760.51

SDV HOLDER 1 Piece(s) 6 Day(s) 47Right-handHScrew Clamp200359N123H2-0400- GM4.5322519.25Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes

฿ 14,760.51

SDV HOLDER 1 Piece(s) 6 Day(s) 58Right-handJScrew Clamp200359N123J2-0500- GM5322519.75Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes

Loading...

  1. 1

Basic Information

Application Inner Diameter Grooving / Profiling Number of corners for tip use 2 Corner Cutting Angle(°) 90