1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CoroTurn SL Shank Adapter 570-NG

CoroTurn SL Shank Adapter 570-NG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,259.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An interchangeable-head-type turning bit.
Has fewer tool points making inventory management easy and allowing the selection of multiple types of cutting unit.
For outer diameter turning of all types of work material.

Part Number
57025NG2020
570-32NG-2020
570-40NG-2525
570-40NG-3232
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Overall Length Shank diameter Dimensions f1
(mm)
Dimension H
(mm)
Dimension B
(mm)
Clamp Length lc
(mm)
Dimension H2
(mm)
Dimension H1
(mm)

฿ 9,119.85

SDV PARTS 1 Piece(s) 15 Day(s) Right-hand111259.9820209132.620

฿ 8,259.96

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) -103329.982020-36.220

฿ 8,780.00

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) -1324012.482525-45.225

฿ 11,536.24

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) -1524015.983232-52.232

Loading...

  1. 1

Basic Information

Application Internal Diameter Lubrication Hole Y/N Available Specifications Shank Adapter
Details Type 90° Dimensions Dth(mm) G1/8"