1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Boring Tool Bit, CoroTurn 107, Screw Clamp, F...-STFCR/L (Part Number)

Boring Tool Bit, CoroTurn 107, Screw Clamp, F...-STFCR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29,945.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A dedicated solid carbide reinforced boring bar for boring deep holes. Features a built-in dampening device which absorbs cutting vibrations originating from the tool in the bit.
The cutting vibration dampening capability of the bit's dampening device significantly improves the dynamic rigidity of the dampened bit. With regular steel boring bits, the length of the protruding section is limited to being 4 times that of the tool diameter, but with this solid-carbide bit that length is extended to approximately 10 times the tool diameter.
For inner-diameter turning (bore cutting) operations with longer protrusions.
For suppressing chattering.

Part Number
F10M-STFCL09-R
F12Q-STFCL09-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Shank diameter Protrusion length (L/D)

฿ 29,945.81

SDV HOLDER 1 Piece(s) 6 Day(s) 1310100

฿ 35,146.25

SDV HOLDER 1 Piece(s) 6 Day(s) 1612120

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Selfishly Left-hand
Clamp Shape Screw Clamp Clearance angle