(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
An easy-handling inner-diameter boring tool bit with excellent repeatability.
Supports inner-diameter turning (bore cutting) and the use of negative inserts.
Supports everything from roughing through to finishing.
Applicable Tip Shape | T (Triangle) | Minimum Machining Diameter | 50 | Application | Internal Diameter |
---|---|---|---|---|---|
Selfishly | Left-hand | Clamp Shape | Lever lock | Overall Length | 400 |
Shank diameter | 40 | Protrusion length (L/D) | 160 | Lubrication Hole Y/N | NA |
Specifications | With flat chamfered cylinder | Cutting Angle(°) | 91 | Tool Lead Angle(°) | -1 |
Dimensions f1(mm) | 27 | Tip Size(mm) | 22 | Dimension l3(mm) | 58.9 |
Rake angle γ(°) | -6 | Blade Inclination Angle λs(°) | -11 | Gauge Chip | TNMG 22 04 08 |
Please check the type/dimensions/specifications of the part S40V-PTFNL22-W in the Boring Tool Bit T-Max P Lever Clamp S...PTFNR/L-W series.
How can we improve?
How can we improve?