(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
T-Max P Turning Boring Bar for High Productivity, High Efficiency, and High Quality Machining
Part Number |
---|
A16R-PTFNL11 |
A16R-PTFNR11 |
A20S-PTFNL11 |
A20S-PTFNR11 |
A25T-PTFNL11 |
A25T-PTFNR11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Machining Diameter | Selfishly | Overall Length | Shank diameter | Protrusion length (L/D) | Dimensions f1 (mm) | Dimension l3 (mm) | Rake angle γ (°) | Blade Inclination Angle λs (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,148.38 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 20 | Left-hand | 200 | 16 | 64 | 11 | 27.4 | -5 | -14 | ||
฿ 13,148.38 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 20 | Right-hand | 200 | 16 | 64 | 11 | 27.4 | -5 | -14 | ||
฿ 14,136.46 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 25 | Left-hand | 250 | 20 | 80 | 13 | 30 | -5 | -12 | ||
฿ 14,136.46 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 25 | Right-hand | 250 | 20 | 80 | 13 | 30 | -5 | -12 | ||
฿ 15,384.57 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 32 | Left-hand | 300 | 25 | 100 | 17 | 34 | -6 | -10 | ||
฿ 15,384.57 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 32 | Right-hand | 300 | 25 | 100 | 17 | 34 | -6 | -10 |
Loading...
Applicable Tip Shape | T (Triangle) | Application | Internal Diameter | Clamp Shape | Lever lock |
---|---|---|---|---|---|
Lubrication Hole Y/N | Available | Specifications | With flat chamfered cylinder | Cutting Angle(°) | 91 |
Tool Lead Angle(°) | -1 | Tip Size(mm) | 11 | Gauge Chip | TNMG 11 03 04 |
How can we improve?
How can we improve?