1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Boring Tool Bit T-Max P Lever Clamp S...-PDUNR/L

Boring Tool Bit T-Max P Lever Clamp S...-PDUNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,384.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An easy-handling inner-diameter boring tool bit with excellent repeatability.
The use of internal coolant improves the handling of cutting chips and gives the inserts a longer service life.
Supports inner-diameter turning (bore cutting) and the use of negative inserts.
Supports everything from roughing through to finishing.

Part Number
A25T-PDUNL11
A25T-PDUNR11
A32T-PDUNL11
A32T-PDUNR11
A40T-PDUNL15
A40T-PDUNR15
A50U-PDUNL15
A50U-PDUNR15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Application Selfishly Overall Length Shank diameter Protrusion length (L/D) Torque
(Nm)
Dimensions f1
(mm)
Tip Size
(mm)
Dimension l3
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

฿ 15,384.57

SDV HOLDER 1 Piece(s) 6 Day(s) 32Internal Diameter / Inner diameter profilingLeft-hand300251002171139.4-11DNMG 11 04 08

฿ 15,384.57

SDV HOLDER 1 Piece(s) 6 Day(s) 32Internal Diameter / Inner diameter profilingRight-hand300251002171139.4-11DNMG 11 04 08

฿ 16,060.62

SDV HOLDER 1 Piece(s) 6 Day(s) 40Internal DiameterLeft-hand300321282221141-10DNMG 11 04 08

฿ 16,060.62

SDV HOLDER 1 Piece(s) 6 Day(s) 40Internal DiameterRight-hand300321282221141-10DNMG 11 04 08

฿ 17,932.78

SDV HOLDER 1 Piece(s) 6 Day(s) 50Internal DiameterLeft-hand400401605271549.7-11DNMG 15 06 08

฿ 17,932.78

SDV HOLDER 1 Piece(s) 6 Day(s) 50Internal DiameterRight-hand400401605271549.7-11DNMG 15 06 08

฿ 21,781.11

SDV HOLDER 1 Piece(s) 6 Day(s) 63Internal DiameterLeft-hand350502005351554.2-10DNMG 15 06 08

฿ 21,781.11

SDV HOLDER 1 Piece(s) 6 Day(s) 63Internal DiameterRight-hand350502005351554.2-10DNMG 15 06 08

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Clamp Shape Lever lock Clearance angle
Lubrication Hole Y/N Available Specifications T-Max P lever clamp with flat chamfered cylinder Cutting Angle(°) 93
Tool Lead Angle(°) -3 Rake angle γ(°) -6