(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality
Part Number |
---|
STSCR12CA-16-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Machining Diameter | Application | Selfishly | Clamp Shape | Overall Length | Torque (Nm) | Dimensions f1 (mm) | Dimension L1 (mm) | Dimension H (mm) | Tip Size (mm) | Tip Size iC | Dimension B (mm) | Dimension H1 (mm) | Dimension l3 (mm) | Rake angle γ (°) | Gauge Chip | Dimensions l8 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,304.68 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 50 | Internal Diameter / Inner diameter profiling | Right-hand | - | 57.2 | 3 | 20 | 47 | 20 | 16 | 0.375 | 15 | 12 | - | -5 | TCMT 16 T3 08 | 27 |
Loading...
Applicable Tip Shape | T (Triangle) | Lubrication Hole Y/N | NA | Specifications | CoroTurn 107 screw clamp |
---|---|---|---|---|---|
Cutting Angle(°) | 45 | Tool Lead Angle(°) | 45 | Blade Inclination Angle λs(°) | 0 |
Please check the type/dimensions/specifications of the part STSCR12CA-16-M in the Cartridge CoroTurn 107 Screw Clamp STSCR/L series.
Part Number |
---|
STSCL06CA-06 |
STSCL08CA-09 |
STSCL10CA-11 |
STSCL12CA-16-M |
STSCR06CA-06 |
STSCR08CA-09 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Machining Diameter | Application | Selfishly | Clamp Shape | Overall Length | Torque (Nm) | Dimensions f1 (mm) | Dimension L1 (mm) | Dimension H (mm) | Tip Size (mm) | Tip Size iC | Dimension B (mm) | Dimension H1 (mm) | Dimension l3 (mm) | Rake angle γ (°) | Gauge Chip | Dimensions l8 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,497.00 | 1 Piece(s) | 6 Day(s) | 20 | Internal Diameter | Left-hand | Screw Clamp | 25.5 | 0.6 | 8 | 21 | - | 6 | 11,810 | 6 | 6 | 9 | -6 | TCMT 06 T1 02 | 9 | ||
฿ 8,497.00 | 1 Piece(s) | 6 Day(s) | 25 | Internal Diameter | Left-hand | Screw Clamp | 34.1 | 0.9 | 10 | 28 | - | 9 | 11,871 | 8 | 8 | 11 | -6 | TCMT 09 02 04 | 11 | ||
฿ 8,497.00 | 1 Piece(s) | 6 Day(s) | 40 | Internal Diameter | Left-hand | Screw Clamp | 51 | 0.9 | 14 | 44 | - | 11 | 41,643 | 11 | 10 | 24 | -4 | TCMT 11 02 04 | 24 | ||
฿ 8,497.00 | 1 Piece(s) | 6 Day(s) | 50 | Internal Diameter | Left-hand | Screw Clamp | 57.2 | 3 | 20 | 47 | - | 16 | 41,706 | 15 | 12 | 27 | -5 | TCMT 16 T3 08 | 27 | ||
฿ 8,497.00 | 1 Piece(s) | 6 Day(s) | 20 | Internal Diameter | Right-hand | Screw Clamp | 25.5 | 0.6 | 8 | 21 | - | 6 | 11,810 | 6 | 6 | 9 | -6 | TCMT 06 T1 02 | 9 | ||
฿ 8,497.00 | 1 Piece(s) | 6 Day(s) | 25 | Internal Diameter / Inner diameter profiling | Right-hand | - | 34.1 | 0.9 | 10 | 28 | 10 | 9 | 11,871 | 8 | 8 | - | -6 | TCMT 09 02 04 | 11 |
How can we improve?
How can we improve?