1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cartridge CoroTurn 107 Screw Clamp STSCR/L

Cartridge CoroTurn 107 Screw Clamp STSCR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,497.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
STSCL06CA-06
STSCL08CA-09
STSCL10CA-11
STSCL12CA-16-M
STSCR06CA-06
STSCR08CA-09
STSCR10CA-11-B1
STSCR12CA-16-M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Application Selfishly Clamp Shape Overall Length Torque
(Nm)
Dimensions f1
(mm)
Dimension L1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Tip Size iC Dimension B
(mm)
Dimension H1
(mm)
Dimension l3
(mm)
Rake angle γ
(°)
Gauge Chip Dimensions l8
(mm)

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 20Internal DiameterLeft-handScrew Clamp25.50.6821-611,810669-6TCMT 06 T1 029

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 25Internal DiameterLeft-handScrew Clamp34.10.91028-911,8718811-6TCMT 09 02 0411

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 40Internal DiameterLeft-handScrew Clamp510.91444-1141,643111024-4TCMT 11 02 0424

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 50Internal DiameterLeft-handScrew Clamp57.232047-1641,706151227-5TCMT 16 T3 0827

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 20Internal DiameterRight-handScrew Clamp25.50.6821-611,810669-6TCMT 06 T1 029

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 25Internal Diameter / Inner diameter profilingRight-hand-34.10.9102810911,87188--6TCMT 09 02 0411

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 40Internal Diameter / Inner diameter profilingRight-hand-510.9144415110.251110--4TCMT 11 03 0424

฿ 9,304.68

SDV HOLDER 1 Piece(s) 6 Day(s) 50Internal Diameter / Inner diameter profilingRight-hand-57.23204720160.3751512--5TCMT 16 T3 0827

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Lubrication Hole Y/N NA Specifications CoroTurn 107 screw clamp
Cutting Angle(°) 45 Tool Lead Angle(°) 45 Blade Inclination Angle λs(°) 0