1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cartridge CoroTurn 107 Screw Clamp STTCR/L

Cartridge CoroTurn 107 Screw Clamp STTCR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,874.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
STTCL06CA-06
STTCL08CA-09
STTCL10CA-11
STTCL12CA-16-M
STTCL16CA-16
STTCR06CA-06
STTCR08CA-09
STTCR10CA-11-B1
STTCR16CA-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Torque
(Nm)
Dimensions f1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Tip Size iC Dimension B
(mm)
Dimension H1
(mm)
Rake angle γ
(°)
Gauge Chip Dimensions l8
(mm)
Dimensions Dm2 min
(mm)

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 20Left-hand250.65.58.5611,81066-9TCMT 06 T1 021330

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 25Left-hand320.9610911,87188-8TCMT 09 02 041537

฿ 9,304.68

SDV HOLDER 1 Piece(s) 6 Day(s) 40Left-hand500.9915110.251110-5TCMT 11 02 043055

฿ 7,874.00

HOLDER 1 Piece(s) 6 Day(s) 50Left-hand5531320160.3751512-3TCMT 16 T3 083575

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 60Left-hand6331521160.3752016-5TCMT 16 T3 083875

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 20Right-hand250.65.58.5611,81066-9TCMT 06 T1 021330

฿ 9,304.68

SDV HOLDER 1 Piece(s) 6 Day(s) 25Right-hand320.9610911,87188-8TCMT 09 02 041537

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 40Right-hand500.9915110.251110-5TCMT 11 03 043055

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 60Right-hand6331521160.3752016-5TCMT 16 T3 083875

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter / Inner diameter profiling Lubrication Hole Y/N NA
Specifications CoroTurn 107 screw clamp Cutting Angle(°) 60 Tool Lead Angle(°) 30
Blade Inclination Angle λs(°) 0