1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cartridge CoroTurn 107 Screw Clamp STWCR/L

Cartridge CoroTurn 107 Screw Clamp STWCR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,497.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
STWCL10CA-11-B1
STWCR06CA-06
STWCR08CA-09
STWCR10CA-11
STWCR10CA-11-B1
STWCR12CA-16-M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Torque
(Nm)
Dimensions f1
(mm)
Dimension L1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Tip Size iC Dimension B
(mm)
Dimension H1
(mm)
Rake angle γ
(°)
Blade Inclination Angle λs
(°)
Gauge Chip Dimensions l8
(mm)

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 40Left-hand490.9144415110.2511100-4TCMT 11 03 0424

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 20Right-hand24.20.68218.5611,81066-3-2TCMT 06 T1 029

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 25Right-hand32.30.9102810911,87188-4-4TCMT 09 02 0411

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 40Right-hand490.9144415110.2511100-4TCMT 11 02 0424

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 40Right-hand490.9144415110.2511100-4TCMT 11 03 0424

฿ 9,304.68

SDV HOLDER 1 Piece(s) 6 Day(s) 50Right-hand54.43204720160.3751512-50TCMT 16 T3 0828

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter / Inner diameter profiling Lubrication Hole Y/N NA
Specifications CoroTurn 107 screw clamp Cutting Angle(°) 30 Tool Lead Angle(°) 60