(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality
Part Number |
---|
STFCL16CA-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Machining Diameter | Application | Selfishly | Clamp Shape | Overall Length | Specifications | Torque (Nm) | Dimensions f1 (mm) | Dimension L1 (mm) | Dimension H (mm) | Tip Size (mm) | Tip Size iC | Dimension B (mm) | Dimension H1 (mm) | Blade Inclination Angle λs (°) | Gauge Chip | Dimensions l8 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,497.00 | HOLDER | 1 Piece(s) | 6 Day(s) | 55 | Internal Diameter / Inner diameter profiling | Left-hand | - | 63 | CoroTurn 107 screw clamp | 3 | 25 | 63 | 21 | 16 | 0.375 | 20 | 16 | -6 | TCMT 16 T3 08 | 38 |
Loading...
Applicable Tip Shape | T (Triangle) | Lubrication Hole Y/N | NA | Cutting Angle(°) | 90 |
---|---|---|---|---|---|
Tool Lead Angle(°) | 0 | Rake angle γ(°) | 0 |
Please check the type/dimensions/specifications of the part STFCL16CA-16 in the Cartridge CoroTurn 107 Screw Clamp STFCR/L series.
Part Number |
---|
STFCL10CA-11 |
STFCL10CA-11-B1 |
STFCL12CA-16-M |
STFCR06CA-06 |
STFCR08CA-09 |
STFCR10CA-11-B1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Machining Diameter | Application | Selfishly | Clamp Shape | Overall Length | Specifications | Torque (Nm) | Dimensions f1 (mm) | Dimension L1 (mm) | Dimension H (mm) | Tip Size (mm) | Tip Size iC | Dimension B (mm) | Dimension H1 (mm) | Blade Inclination Angle λs (°) | Gauge Chip | Dimensions l8 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,497.00 | 1 Piece(s) | 6 Day(s) | 40 | Internal Diameter | Left-hand | Screw Clamp | 50 | CoroTurn 107 screw clamp | 0.9 | 14 | - | - | 11 | 41,643 | 11 | 10 | -3 | TCMT 11 02 04 | 30 | ||
฿ 8,497.00 | 1 Piece(s) | 6 Day(s) | 40 | Internal Diameter | Left-hand | Screw Clamp | 50 | CoroTurn 107 screw clamp | 0.9 | 14 | - | - | 11 | 41,643 | 11 | 10 | -3 | TCMT 11 03 04 | 30 | ||
฿ 8,497.00 | 1 Piece(s) | 6 Day(s) | 50 | Internal Diameter / Inner diameter profiling | Left-hand | - | 55 | CoroTurn 107 screw clamp | 3 | 20 | 55 | 20 | 16 | 0.375 | 15 | 12 | -3 | TCMT 16 T3 08 | 35 | ||
฿ 8,497.00 | 1 Piece(s) | 6 Day(s) | 20 | Internal Diameter / Inner diameter profiling | Right-hand | - | 25 | CoroTurn 107 screw clamp | 0.6 | 8 | 25 | 8.5 | 6 | 11,810 | 6 | 6 | -6 | TCMT 06 T1 02 | 13 | ||
฿ 9,304.68 | 1 Piece(s) | 6 Day(s) | 25 | Internal Diameter / Inner diameter profiling | Right-hand | - | 32 | CoroTurn 107 screw clamp | 0.9 | 10 | 32 | 10 | 9 | 11,871 | 8 | 8 | -6 | TCMT 09 02 04 | 15 | ||
฿ 9,304.68 | 1 Piece(s) | 6 Day(s) | 40 | Internal Diameter / Inner diameter profiling | Right-hand | - | 50 | CoroTurn 107 screw clamp | 0.9 | 14 | 50 | 15 | 11 | 0.25 | 11 | 10 | -3 | TCMT 11 03 04 | 30 |
How can we improve?
How can we improve?