1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cartridge CoroTurn 107 Screw Clamp STGCR/L (STGCL08CA-09)

HOLDER

Cartridge CoroTurn 107 Screw Clamp STGCR/L (STGCL08CA-09)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
STGCL08CA-09
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Torque
(Nm)
Dimensions f1
(mm)
Tip Size
(mm)
Tip Size iC Dimension B
(mm)
Dimension H1
(mm)
Rake angle γ
(°)
Blade Inclination Angle λs
(°)
Gauge Chip Dimensions l8
(mm)

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 25/37Left-hand320.910911,87188-80TCMT 09 02 0415

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Clamp Shape Screw Clamp
Lubrication Hole Y/N NA Specifications CoroTurn 107 screw clamp Cutting Angle(°) 90
Tool Lead Angle(°) 0

Please check the type/dimensions/specifications of the part STGCL08CA-09 in the Cartridge CoroTurn 107 Screw Clamp STGCR/L series.

Products with similar specification

Part Number
STGCL10CA-11
STGCL12CA-16-M
STGCL16CA-16
STGCR06CA-06
STGCR08CA-09
STGCR10CA-11
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Torque
(Nm)
Dimensions f1
(mm)
Tip Size
(mm)
Tip Size iC Dimension B
(mm)
Dimension H1
(mm)
Rake angle γ
(°)
Blade Inclination Angle λs
(°)
Gauge Chip Dimensions l8
(mm)

฿ 8,497.00

1 Piece(s) 6 Day(s) 40/55Left-hand500.9141141,6431110-30TCMT 11 02 0430

฿ 8,497.00

1 Piece(s) 6 Day(s) 50/75Left-hand553201641,7061512-30TCMT 16 T3 0835

฿ 8,497.00

1 Piece(s) 6 Day(s) 60/75Left-hand633251641,7062016-5-3TCMT 16 T3 0838

฿ 8,497.00

1 Piece(s) 6 Day(s) 20/30Right-hand250.68611,81066-100TCMT 06 T1 0213

฿ 9,304.68

1 Piece(s) 6 Day(s) 25/37Right-hand320.910911,87188-80TCMT 09 02 0415

฿ 9,304.68

1 Piece(s) 6 Day(s) 40/55Right-hand500.9141141,6431110-30TCMT 11 02 0430