(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality
Part Number |
---|
SSSCR12CA-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Machining Diameter | Selfishly | Overall Length | Torque (Nm) | Dimensions f1 (mm) | Dimension L1 (mm) | Dimension H (mm) | Tip Size (mm) | Tip Size iC | Dimension B (mm) | Dimension H1 (mm) | Gauge Chip | Dimensions l8 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,304.68 | SDV HOLDER | 1 Piece(s) | 5 Day(s) | 50 | Right-hand | 55.3 | 3.9 | 20 | 47 | 20 | 12 | 0.5 | 15 | 12 | SCMT 12 04 08 | 27 |
Loading...
Applicable Tip Shape | S (Rectangular) | Application | Internal Diameter | Lubrication Hole Y/N | NA |
---|---|---|---|---|---|
Specifications | CoroTurn 107 screw clamp | Cutting Angle(°) | 45 | Tool Lead Angle(°) | 45 |
Rake angle γ(°) | -5 | Blade Inclination Angle λs(°) | 0 |
Please check the type/dimensions/specifications of the part SSSCR12CA-12 in the Cartridge, CoroTurn 107 Screw Clamp, SSSCR/L series.
Part Number |
---|
SSSCL10CA-09-M |
SSSCL12CA-12 |
SSSCR10CA-09-M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Machining Diameter | Selfishly | Overall Length | Torque (Nm) | Dimensions f1 (mm) | Dimension L1 (mm) | Dimension H (mm) | Tip Size (mm) | Tip Size iC | Dimension B (mm) | Dimension H1 (mm) | Gauge Chip | Dimensions l8 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,497.00 | 1 Piece(s) | 5 Day(s) | 40 | Left-hand | 50.1 | 3 | 14 | 44 | 15 | 9 | 0.375 | 11 | 10 | SCMT 09 T3 08 | 24.5 | ||
฿ 9,304.68 | 1 Piece(s) | 5 Day(s) | 50 | Left-hand | 55.3 | 3.9 | 20 | 47 | 20 | 12 | 0.5 | 15 | 12 | SCMT 12 04 08 | 27 | ||
฿ 9,304.68 | 1 Piece(s) | 5 Day(s) | 40 | Right-hand | 50.1 | 3 | 14 | 44 | 15 | 9 | 0.375 | 11 | 10 | SCMT 09 T3 08 | 24.5 |
How can we improve?
How can we improve?