1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cartridge, CoroTurn 107 Screw Clamp, SSSCR/L

Cartridge, CoroTurn 107 Screw Clamp, SSSCR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,497.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
SSSCL10CA-09-M
SSSCL12CA-12
SSSCR10CA-09-M
SSSCR12CA-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Torque
(Nm)
Dimensions f1
(mm)
Dimension L1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Tip Size iC Dimension B
(mm)
Dimension H1
(mm)
Gauge Chip Dimensions l8
(mm)

฿ 8,497.00

HOLDER 1 Piece(s) 5 Day(s) 40Left-hand50.1314441590.3751110SCMT 09 T3 0824.5

฿ 9,304.68

SDV HOLDER 1 Piece(s) 5 Day(s) 50Left-hand55.33.9204720120.51512SCMT 12 04 0827

฿ 9,304.68

SDV HOLDER 1 Piece(s) 5 Day(s) 40Right-hand50.1314441590.3751110SCMT 09 T3 0824.5

฿ 9,304.68

SDV HOLDER 1 Piece(s) 5 Day(s) 50Right-hand55.33.9204720120.51512SCMT 12 04 0827

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Internal Diameter Lubrication Hole Y/N NA
Specifications CoroTurn 107 screw clamp Cutting Angle(°) 45 Tool Lead Angle(°) 45
Rake angle γ(°) -5 Blade Inclination Angle λs(°) 0