1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cartridge, CoroTurn 107 Screw Clamp, SRSCR/L (Part Number)

Cartridge, CoroTurn 107 Screw Clamp, SRSCR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,497.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
SRSCL06CA-06
SRSCL08CA-08
SRSCL10CA-10
SRSCR06CA-06
SRSCR08CA-08
SRSCR10CA-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Specifications Torque
(Nm)
Dimensions f1
(mm)
Dimension L1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Tip Size iC Dimension B
(mm)
Dimension H1
(mm)
Gauge Chip Dimensions l8
(mm)
Dimensions Dm1 min
(mm)

฿ 8,497.00

HOLDER 1 Piece(s) 5 Day(s) 20Left-hand25CoroTurn 107 Screw Clamp0.98258.560.2366.16RCMT 06 02 M01320

฿ 8,497.00

HOLDER 1 Piece(s) 5 Day(s) 25Left-hand32CoroTurn 107 Screw Clamp1.410321080.31578RCMT 08 03 M02625

฿ 8,497.00

HOLDER 1 Piece(s) 5 Day(s) 40Left-hand50CoroTurn 107 screw clamp3145014.9100.39411.310RCMT 10 T3 M03040

฿ 8,497.00

HOLDER 1 Piece(s) 5 Day(s) 20Right-hand25CoroTurn 107 screw clamp0.98258.560.2366.16RCMT 06 02 M01320

฿ 8,497.00

HOLDER 1 Piece(s) 5 Day(s) 25Right-hand32CoroTurn 107 screw clamp1.410321080.31578RCMT 08 03 M02625

฿ 8,497.00

HOLDER 1 Piece(s) 5 Day(s) 40Right-hand50CoroTurn 107 screw clamp3145014.9100.39411.310RCMT 10 T3 M03040

Loading...

  1. 1

Basic Information

Applicable Tip Shape R (Circular) Application Internal Diameter Lubrication Hole Y/N NA
Cutting Angle(°) 90 Tool Lead Angle(°) 0 Rake angle γ(°) 0
Blade Inclination Angle λs(°) -5