1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn SL, 570 Type CoroTurn TR, Head for Turning (Part Number)

HOLDER

CoroTurn SL, 570 Type CoroTurn TR, Head for Turning
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,799.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]SL Coupling; extremely high clamping rigidity; T-rail interface minimizes surface roll-off of the restraining surface, maintaining machining accuracy for a long period of time and enabling high-precision machining; for profiling.

Part Number
TR-SL-V13PBL-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,799.81

HOLDER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Minimum Machining Diameter 50 Application Inner diameter profiling
Selfishly Left-hand Clamp Shape Screw Clamp Clearance angle
Shank diameter 40 Protrusion length (L/D) 32 Lubrication Hole Y/N Available
Specifications CoroTurn TR Screw Clamp Torque(Nm) 2 Cutting Angle(°) 117.5
Tool Lead Angle(°) -27.5 Dimensions f1(mm) 27 Dimension L1(mm) 32
Tip Size(mm) 13 Tip Size iC 13 Rake angle γ(°) 0
Blade Inclination Angle λs(°) -5 Gauge Chip TR-VB1308

Please check the type/dimensions/specifications of the part TR-SL-V13PBL-40 in the CoroTurn SL, 570 Type CoroTurn TR, Head for Turning series.