1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Boring Bit CoroTurn RC Double Clamp A-DWLNR/L

Boring Bit CoroTurn RC Double Clamp A-DWLNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,263.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A highly-rigid double clamp boring bit for inner diameter lathe turning
Supports the use of internal coolant
High tool rigidity
Supports inner-diameter turning (bore cutting) and the use of negative inserts
Supports everything from roughing through to finishing

Part Number
A32TDWLNL06
A32TDWLNR06
A40TDWLNL06
A40TDWLNR06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Shank diameter Protrusion length (L/D) Dimensions f1
(mm)
Dimension H
(mm)
Dimension l3
(mm)
Blade Inclination Angle λs
(°)

฿ 17,313.57

SDV BITE 1 Piece(s) 14 Day(s) 40Left-hand3248 ~ 128223033-11

฿ 17,263.09

BITE 1 Piece(s) 14 Day(s) 40Right-hand3248 ~ 128223033-11

฿ 19,313.46

BITE 1 Piece(s) 14 Day(s) 50Left-hand4060 ~ 160273736-9

฿ 19,313.46

BITE 1 Piece(s) 14 Day(s) 50Right-hand4060 ~ 160273736-9

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal Type) Application Internal Diameter Clamp Shape Cable clamp
Overall Length 300 Clearance angle Lubrication Hole Y/N Available
Specifications CoroTurn RC Double Clamp with Cylindrical Flat Face Torque(Nm) 1.7 Cutting Angle(°) 95
Tool Lead Angle(°) -5 Tip Size(mm) 6 Rake angle γ(°) -6
Gauge Chip WNMG 06 04 08