(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
A highly-rigid double clamp boring bit for inner diameter lathe turning
Supports the use of internal coolant
High tool rigidity
Supports inner-diameter turning (bore cutting) and the use of negative inserts
Supports everything from roughing through to finishing
Applicable Tip Shape | S (Rectangular) | Minimum Machining Diameter | 32 | Application | Internal Diameter |
---|---|---|---|---|---|
Selfishly | Right-hand | Clamp Shape | Cable clamp | Overall Length | 300 |
Clearance angle | 0° | Shank diameter | 25 | Protrusion length (L/D) | 37.5 to 100 |
Lubrication Hole Y/N | Available | Specifications | CoroTurn RC double clamp, flat chamfered cylinder | Cutting Angle(°) | 75 |
Tool Lead Angle(°) | 15 | Dimensions f1(mm) | 17 | Tip Size(mm) | 9 |
Dimension l3(mm) | 30 | Rake angle γ(°) | -6 | Blade Inclination Angle λs(°) | -9 |
Gauge Chip | SNMG 09 03 08 | Tip tightening torque(Nm) | 1.7 |
Please check the type/dimensions/specifications of the part A25T-DSKNR09 in the Boring Bit CoroTurn RC Double Clamp A-DSKNR/L series.
How can we improve?
How can we improve?